Your dashboard services.
Register to access all tools.

DPL 10 G3

  • Suitable for disconnection or terminal blocks of LSA systems of the 2/10 series
  • Equipped with individually tested gas discharge tubes for ten pairs
  • Individually exchangeable protection elements (gas discharge tubes)

Details

Installation of DPL
lorem ipsum
DPL 10 G3 family
lorem ipsum

DPL 10 G3

Plug-in SPD block for ten pairs with three-pole gas discharge tubes for almost all applications. FSD arresters feature a fail-safe function and an additional visual indication when the fail-safe function has been activated. Thus, it can be immediately identified whether an arrester has to be replaced.

2 Products

Part No. 907214 DPL 10 G3 110

GTIN 4013364100879, Customs tariff No. (EU): 85363010, Gross weight: 71.30 g, PU: 1.00 pc(s)


Images

Additional information

DPL 10 G3 110 plug-in SPD block for 10 pairs
Surge arrester plug-in block DPL, for 10/2
LSA blocks, SPD class TYPE 2 for protection
of 10 pairs of telecommunication systems

Brand: DEHN
Type: DPL 10 G3 110
Part No.: 907214
or equivalent.

Certificates

 

Technical data

SPD class B
Max. continuous operating voltage (d.c.) (Uc ) 180 V
Nominal current (IL ) 0.4 A
C2 Total nominal discharge current (8/20 µs) (In ) 10 kA

Product 907214 was added to Notepad.

Product 907214 was added to the cart.

Part No. 907216 DPL 10 G3 110 FSD

GTIN 4013364106680, Customs tariff No. (EU): 85363010, Gross weight: 70.80 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DPL 10 G3 110 FSD plug-in SPD block for 10 pairs
DPL 10 G3 110 FSD surge arrester protection block
For LSA Plus technology, series 2
With fail-safe technology and visual fault indication
by colour change for protecting 10 pairs of telecommunication systems
Nominal discharge current:(8/20) 10 kA/pair
Nominal voltage: 110 V a.c.
Max. continuous operating voltage: 180 V d.c.

Brand: DEHN
Type: DPL 10 G3 110 FSD
Part No.: 907216
or equivalent.

Certificates

 

Technical data

SPD class B
Fault indication visual, colour change
Max. continuous operating voltage (d.c.) (Uc ) 180 V
Nominal current (IL ) 0.4 A
C2 Total nominal discharge current (8/20 µs) (In ) 10 kA

Product 907216 was added to Notepad.

Product 907216 was added to the cart.


back to top