Your dashboard services.
Register to access all tools.

DEHNcare ArcClassic

  • Comfortable to wear due to the use of breathable leather and neoprene
  • Flame-retardant zippers and hook-and-loop fasteners
  • Reflective strips
  • Certified according to PPE regulation (EU) 2016/425

Details

Jacket with reinforced stand-up collar and useful side arm pockets.
lorem ipsum
Trousers with adjustable belt and useful leg pockets.
lorem ipsum
lorem ipsum


Arc-fault-tested Protective Coat

  • Reinforced stand-up collar
  • Useful side arm pockets
  • Zip and hook-and-loop fasteners

5 Products

Part No. 785755 APC 48 50

GTIN 4013364152861, Customs tariff No. (EU): 42031000, Gross weight: 3.37 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
EuroTest PIP001 (10 kA / 1 s – three-pole) Yes
Arc Rating – ATPV (Open Arc Test) 33.1 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 48 / 50 (M)
In case of very heavy soiling, the protective coat can be dry cleaned by a specialist leather cleaner.

Product 785755 was added to Notepad.

Product 785755 was added to the cart.

Part No. 785756 APC 52 54

GTIN 4013364152878, Customs tariff No. (EU): 42031000, Gross weight: 3.48 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
EuroTest PIP001 (10 kA / 1 s – three-pole) Yes
Arc Rating – ATPV (Open Arc Test) 33.1 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 52 / 54 (L)
In case of very heavy soiling, the protective coat can be dry cleaned by a specialist leather cleaner.

Product 785756 was added to Notepad.

Product 785756 was added to the cart.

Part No. 785757 APC 56 58

GTIN 4013364152885, Customs tariff No. (EU): 42031000, Gross weight: 3.57 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
EuroTest PIP001 (10 kA / 1 s – three-pole) Yes
Arc Rating – ATPV (Open Arc Test) 33.1 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 56 / 58 (XL)
In case of very heavy soiling, the protective coat can be dry cleaned by a specialist leather cleaner.

Product 785757 was added to Notepad.

Product 785757 was added to the cart.

Part No. 785758 APC 60 62

GTIN 4013364245150, Customs tariff No. (EU): 42031000, Gross weight: 3.88 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
EuroTest PIP001 (10 kA / 1 s – three-pole) Yes
Arc Rating – ATPV (Open Arc Test) 33.1 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 60 / 62 (XXL)
In case of very heavy soiling, the protective coat can be dry cleaned by a specialist leather cleaner.

Product 785758 was added to Notepad.

Product 785758 was added to the cart.

Part No. 785759 APC 64 66

GTIN 4013364329362, Customs tariff No. (EU): 42031000, Gross weight: 4.08 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
EuroTest PIP001 (10 kA / 1 s – three-pole) Yes
Arc Rating – ATPV (Open Arc Test) 33.1 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 64 / 66 (3XL)
In case of very heavy soiling, the protective coat can be dry cleaned by a specialist leather cleaner.

Product 785759 was added to Notepad.

Product 785759 was added to the cart.


Arc-fault-tested Protective Jacket

  • Reinforced stand-up collar
  • Useful side arm pockets
  • Zip and hook-and-loop fastener

7 Products

Part No. 785769 APJ 46

GTIN 4013364152007, Customs tariff No. (EU): 42031000, Gross weight: 2.60 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
EuroTest PIP001 (10 kA / 1 s – three-pole) Yes
Arc Rating – ATPV (Open Arc Test) 33.1 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 46 (XS)
In case of very heavy soiling, the protective jacket can be dry cleaned by a specialist leather cleaner.

Product 785769 was added to Notepad.

Product 785769 was added to the cart.

Part No. 785770 APJ 48

GTIN 4013364149458, Customs tariff No. (EU): 42031000, Gross weight: 2.56 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
EuroTest PIP001 (10 kA / 1 s – three-pole) Yes
Arc Rating – ATPV (Open Arc Test) 33.1 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 48 (S)
In case of very heavy soiling, the protective jacket can be dry cleaned by a specialist leather cleaner.

Product 785770 was added to Notepad.

Product 785770 was added to the cart.

Part No. 785771 APJ 50

GTIN 4013364149465, Customs tariff No. (EU): 42031000, Gross weight: 2.50 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
EuroTest PIP001 (10 kA / 1 s – three-pole) Yes
Arc Rating – ATPV (Open Arc Test) 33.1 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 50 (M)
In case of very heavy soiling, the protective jacket can be dry cleaned by a specialist leather cleaner.

Product 785771 was added to Notepad.

Product 785771 was added to the cart.

Part No. 785772 APJ 52

GTIN 4013364149472, Customs tariff No. (EU): 42031000, Gross weight: 2.62 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
EuroTest PIP001 (10 kA / 1 s – three-pole) Yes
Arc Rating – ATPV (Open Arc Test) 33.1 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 52 (L)
In case of very heavy soiling, the protective jacket can be dry cleaned by a specialist leather cleaner.

Product 785772 was added to Notepad.

Product 785772 was added to the cart.

Part No. 785773 APJ 54

GTIN 4013364149489, Customs tariff No. (EU): 42031000, Gross weight: 2.67 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
EuroTest PIP001 (10 kA / 1 s – three-pole) Yes
Arc Rating – ATPV (Open Arc Test) 33.1 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 54 (XL)
In case of very heavy soiling, the protective jacket can be dry cleaned by a specialist leather cleaner.

Product 785773 was added to Notepad.

Product 785773 was added to the cart.

Part No. 785774 APJ 56

GTIN 4013364149502, Customs tariff No. (EU): 42031000, Gross weight: 2.85 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
EuroTest PIP001 (10 kA / 1 s – three-pole) Yes
Arc Rating – ATPV (Open Arc Test) 33.1 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 56 (XXL)
In case of very heavy soiling, the protective jacket can be dry cleaned by a specialist leather cleaner.

Product 785774 was added to Notepad.

Product 785774 was added to the cart.

Part No. 785775 APJ 58

GTIN 4013364149519, Customs tariff No. (EU): 42031000, Gross weight: 2.78 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
EuroTest PIP001 (10 kA / 1 s – three-pole) Yes
Arc Rating – ATPV (Open Arc Test) 33.1 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 58 (3XL)
In case of very heavy soiling, the protective jacket can be dry cleaned by a specialist leather cleaner.

Product 785775 was added to Notepad.

Product 785775 was added to the cart.


Arc-fault-tested Protective Trousers

  • Knee pads and pair of braces included
  • Pockets for knee pads
  • Adjustable belt

7 Products

Part No. 785779 APT 46

GTIN 4013364151994, Customs tariff No. (EU): 42031000, Gross weight: 2.04 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
Arc Rating – ATPV (Open Arc Test) 29.2 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 46 (XS)
In case of very heavy soiling, the protective trousers can be dry cleaned by a specialist leather cleaner.

Product 785779 was added to Notepad.

Product 785779 was added to the cart.

Part No. 785780 APT 48

GTIN 4013364149526, Customs tariff No. (EU): 42031000, Gross weight: 2.04 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
Arc Rating – ATPV (Open Arc Test) 29.2 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 48 (S)
In case of very heavy soiling, the protective trousers can be dry cleaned by a specialist leather cleaner.

Product 785780 was added to Notepad.

Product 785780 was added to the cart.

Part No. 785781 APT 50

GTIN 4013364149533, Customs tariff No. (EU): 42031000, Gross weight: 2.10 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
Arc Rating – ATPV (Open Arc Test) 29.2 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 50 (M)
In case of very heavy soiling, the protective trousers can be dry cleaned by a specialist leather cleaner.

Product 785781 was added to Notepad.

Product 785781 was added to the cart.

Part No. 785782 APT 52

GTIN 4013364149540, Customs tariff No. (EU): 42031000, Gross weight: 2.06 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
Arc Rating – ATPV (Open Arc Test) 29.2 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 52 (L)
In case of very heavy soiling, the protective trousers can be dry cleaned by a specialist leather cleaner.

Product 785782 was added to Notepad.

Product 785782 was added to the cart.

Part No. 785783 APT 54

GTIN 4013364149557, Customs tariff No. (EU): 42031000, Gross weight: 2.26 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
Arc Rating – ATPV (Open Arc Test) 29.2 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 54 (XL)
In case of very heavy soiling, the protective trousers can be dry cleaned by a specialist leather cleaner.

Product 785783 was added to Notepad.

Product 785783 was added to the cart.

Part No. 785784 APT 56

GTIN 4013364149564, Customs tariff No. (EU): 42031000, Gross weight: 2.33 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
Arc Rating – ATPV (Open Arc Test) 29.2 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 56 (XXL)
In case of very heavy soiling, the protective trousers can be dry cleaned by a specialist leather cleaner.

Product 785784 was added to Notepad.

Product 785784 was added to the cart.

Part No. 785785 APT 58

GTIN 4013364149571, Customs tariff No. (EU): 42031000, Gross weight: 2.39 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 320 kJ
Extended electric arc energy (Warc or WLBP) (based on box test) 630 kJ
Arc Rating – ATPV (Open Arc Test) 29.2 cal / cm2
PPE category (NFPA 70E) PPE 3
Size (international) 58 (3XL)
In case of very heavy soiling, the protective trousers can be dry cleaned by a specialist leather cleaner.

Product 785785 was added to Notepad.

Product 785785 was added to the cart.


back to top