DEHNcare ArcFit HLP 63

The High-Level Protection (HLP) protective clothing protects when working in installations with high energy levels, such as low-voltage main and medium-voltage switchgear installations. This is where your team needs special protection.

Even more durable. So that professionals are protected even in extreme situations.

ArcFit HLP 63 at a glance

  • Very comfy to wear even with the 3-layer fabric structure – weight per unit area 655 g/m²

  • More protection than the standard requires: tested with enhanced arc energy (Warc or WLBP) (based on box test) = 630 kJ

  • Side opening on trouser leg to pull on easily when wearing shoes

  • Personalisation possible with corporate logo and name

Products

787370 

Protective jacket ArcFit HLP 63, APC 2 (PPE 4)

Arc-fault-tested protective jacket DEHNcare APJ 63C with stand-up collar for maintenance and repair work on electrical installations.

Add  Details

787380 

Protective trousers ArcFit HLP 63, APC 2 (PPE 4)

Arc-fault-tested bib overall as over-trousers DEHNcare APJ 63C for maintenance and repair work on electrical installations.

Add  Details

Download

Brochure DS355 Personal protective equipment for electrically skilled persons .pdf 4,6 MB
Flyer Size chart DEHNcare ArcFit HLP 63 .pdf 0,4 MB

Got any questions on
DEHNcare PPE?

You can reach our technical support by phone: +49 9181 906 1510.
We are happy to call you back and respond to your queries in detail.