Your dashboard services.
Register to access all tools.

V NH / VA NH

  • Surge arrester for use in NH 00 and 1 fuse holders
  • Zinc oxide varistor with monitoring device, disconnector and integrated backup fuse (VA NH... with additional spark gap connected in series)
  • Energy coordination with other arresters of the Red/Line product family
  • Fault indication by tripping indicator

Details

lorem ipsum
lorem ipsum

V NH00 (FM)

Varistor-based surge arrester with integrated backup fuse for use in NH00 fuse holders, optionally available with special indicator for remote signalling.

2 Products

Part No. 900261 V NH00 280

GTIN 4013364094352, Customs tariff No. (EU): 85363030, Gross weight: 191.00 g, PU: 1.00 pc(s)


Images

Additional information

V NH00 280 surge arrester
Single-pole surge arrester
for use in NH00 fuse holders
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 280 V a.c.
Voltage protection level at 15 kA (8/20): < 1.5 kV
Nominal discharge current: 15 kA (8/20)
Max. discharge current: 30 kA (8/20)
Rated breaking capacity of the
integrated backup protection: 100 kA
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series
Mounted on NH00 fuse holders

Brand: DEHN
Type: V NH00 280
Part No.: 900261
or equivalent.

Certificates

 

Circuit Interruption

The backup fuse is already integrated here. This means: reduced space requirement, lower installation costs, faster wiring, and shorter connecting cables. This concept can be found in the product ranges DEHNvenCI, DEHNbloc Maxi S, DEHNguard ... CI and V(A) NH...

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 280 V (50 / 60 Hz)
Max. discharge current (8/20 µs) (Imax ) 30 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection not required

Product 900261 was added to Notepad.

Product 900261 was added to the cart.

Part No. 900263 V NH00 280 FM

GTIN 4013364094369, Customs tariff No. (EU): 85363030, Gross weight: 208.00 g, PU: 1.00 pc(s)


Images

Additional information

V NH00 280 FM surge arrester
Single-pole surge arrester
for use in NH00 fuse holders
With tripping indicator for remote signalling
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 280 V a.c.
Voltage protection level at 15 kA (8/20): < 1.5 kV
Nominal discharge current: 15 kA (8/20)
Max. discharge current: 30 kA (8/20)
Rated breaking capacity of the
integrated backup protection: 100 kA
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series
Mounted on NH00 fuse holders

Brand: DEHN
Type: V NH00 280 FM
Part No.: 900263
or equivalent.

Certificates

 

Circuit Interruption

The backup fuse is already integrated here. This means: reduced space requirement, lower installation costs, faster wiring, and shorter connecting cables. This concept can be found in the product ranges DEHNvenCI, DEHNbloc Maxi S, DEHNguard ... CI and V(A) NH...

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 280 V (50 / 60 Hz)
Max. discharge current (8/20 µs) (Imax ) 30 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection not required
Indicator for remote signalling tripping distance of 7 mm

Product 900263 was added to Notepad.

Product 900263 was added to the cart.


V NH1

Varistor-based surge arrester with integrated backup fuse for use in NH1 fuse holders.

1 Product

Part No. 900270 V NH1 280

GTIN 4013364106703, Customs tariff No. (EU): 85363030, Gross weight: 243.10 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

V NH1 280 surge arrester
Single-pole surge arrester
for use in NH1 fuse holders
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 280 V a.c.
Voltage protection level at 15 kA (8/20): < 1.5 kV
Nominal discharge current: 15 kA (8/20)
Max. discharge current: 30 kA (8/20)
Rated breaking capacity of the
integrated backup protection: 100 kA
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series
Mounted on NH1 fuse holders; EN 50022

Brand: DEHN
Type: V NH1 280
Part No.: 900270
or equivalent.

Certificates

 

Circuit Interruption

The backup fuse is already integrated here. This means: reduced space requirement, lower installation costs, faster wiring, and shorter connecting cables. This concept can be found in the product ranges DEHNvenCI, DEHNbloc Maxi S, DEHNguard ... CI and V(A) NH...

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 280 V (50 / 60 Hz)
Max. discharge current (8/20 µs) (Imax ) 30 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection not required

Product 900270 was added to Notepad.

Product 900270 was added to the cart.


VA NH00 (FM)

Surge arrester based on a series-connected varistor and spark gap with integrated backup fuse; for use in NH00 fuse holders, optionally available with special indicator for remote signalling.

2 Products

Part No. 900262 VA NH00 280

GTIN 4013364072572, Customs tariff No. (EU): 85363030, Gross weight: 192.00 g, PU: 1.00 pc(s)


Images

Additional information

VA NH00 280 surge arrester
Single-pole surge arrester
for use in NH00 fuse holders
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 280 V a.c.
Voltage protection level <= 1.5 kV
Nominal discharge current: 10 kA (8/20)
Max. discharge current: 20 kA (8/20)
Rated breaking capacity of the
integrated backup protection: 100 kA
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series
Mounted on NH00 fuse holders

Brand: DEHN
Type: VA NH00 280
Part No.: 900262
or equivalent.

Certificates

 

Circuit Interruption

The backup fuse is already integrated here. This means: reduced space requirement, lower installation costs, faster wiring, and shorter connecting cables. This concept can be found in the product ranges DEHNvenCI, DEHNbloc Maxi S, DEHNguard ... CI and V(A) NH...

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 280 V (50 / 60 Hz)
Max. discharge current (8/20 µs) (Imax ) 20 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection not required

Product 900262 was added to Notepad.

Product 900262 was added to the cart.

Part No. 900264 VA NH00 280 FM

GTIN 4013364073661, Customs tariff No. (EU): 85363030, Gross weight: 170.90 g, PU: 1.00 pc(s)


Images

Additional information

VA NH00 280 FM surge arrester
Single-pole surge arrester
for use in NH00 fuse holders
With tripping indicator for remote signalling
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 280 V a.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 10 kA (8/20)
Max. discharge current: 20 kA (8/20)
Rated breaking capacity of the
integrated backup protection: 100 kA
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series
Mounted on NH00 fuse holders

Brand: DEHN
Type: VA NH00 280 FM
Part No.: 900264
or equivalent.

Certificates

 

Circuit Interruption

The backup fuse is already integrated here. This means: reduced space requirement, lower installation costs, faster wiring, and shorter connecting cables. This concept can be found in the product ranges DEHNvenCI, DEHNbloc Maxi S, DEHNguard ... CI and V(A) NH...

Technical data

SPD according to EN 61643-11 / IEC 61643-11 Type 2 / Class II
Max. continuous operating voltage (a.c.) (UC ) 280 V (50 / 60 Hz)
Max. discharge current (8/20 µs) (Imax ) 20 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection not required
Indicator for remote signalling tripping distance of 7 mm

Product 900264 was added to Notepad.

Product 900264 was added to the cart.


VA NH1

Surge arrester based on a series-connected varistor and spark gap with integrated backup fuse; for use in NH1 fuse holders.

1 Product

Part No. 900271 VA NH1 280

GTIN 4013364106710, Customs tariff No. (EU): 85363030, Gross weight: 243.50 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

VA NH1 280 surge arrester
Single-pole surge arrester
for use in NH1 fuse holders
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 280 V a.c.
Voltage protection level: < 1.5 kV
Nominal discharge current: 10 kA (8/20)
Max. discharge current: 20 kA (8/20)
Rated breaking capacity of the
integrated backup protection: 100 kA
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series
Mounted on NH1 fuse holders

Brand: DEHN
Type: VA NH1 280
Part No.: 900271
or equivalent.

Certificates

 

Circuit Interruption

The backup fuse is already integrated here. This means: reduced space requirement, lower installation costs, faster wiring, and shorter connecting cables. This concept can be found in the product ranges DEHNvenCI, DEHNbloc Maxi S, DEHNguard ... CI and V(A) NH...

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 280 V (50 / 60 Hz)
Max. discharge current (8/20 µs) (Imax ) 20 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection not required

Product 900271 was added to Notepad.

Product 900271 was added to the cart.


back to top