Maximum hand protection with
DEHNcare APG XT
DEHNcare APG XT
The new protective gloves from DEHN - Even closer to safety with reliable protection in accordance with GS-ET 42-2.
First models available as of June 2022.

Premium protection for the most important tools: your hands

More safety during everyday work
People who work on electrical systems are generally exposed to the risk of an arc fault. Hands often come closest to the source of danger and must therefore be reliably protected.
Closing safety gaps
The new test principle GS-ET 42-2 specifies that the test distance now be shortened to 150 mm in line with real-life work situations.
Be safer with our new DEHNcare APG XT arc-fault-tested protective gloves.
They not only protect your hands, they are also comfortable to wear.
More hand protection with impressive comfort
A mixture of leather and neoprene ensuring for improved breathability and thus reduced sweating
Better hand and finger movement due to the structured neoprene
Reinforced palms for additional protection (at APC 2 150)
The right solution for every user.
Always a good fit: the new DEHNcare APG XT is available in 4 versions and 2 protection classes.

Protection class APC 1_150
For protection class APC 1_150 the box test was conducted with 4 kA/500 ms and a test distance of 150 mm. Thus fulfilling the new test principle GS-ET 42-2.
Two different gauntlet lengths available: 140 mm and 230 mm (protection up to the crook of your arm)
Structured neoprene allows greater freedom of movement. A mixture of leather and neoprene ensures improved breathability

Protection class APC 2_150
For protection class APC 2_150 the box test was conducted with 7 kA/500 ms and a test distance of 150 mm. Thus fulfilling the new test principle GS-ET 42-2.
Two different gauntlet lengths available: 140 mm and 230 mm (protection up to the crook of your arm)
Structured neoprene allows greater freedom of movement. A mixture of leather and neoprene ensures improved breathability and the reinforced palms offer additional protection where it is needed most.
/www.dehn-international.com/store/f/17582714/HDVORSCHAU/785833.jpg)
785830
DEHNcare APG XT APC 2 150
Arc-fault-tested protective gloves with short gauntlet. Same protection despite shorter working distance of 150 mm
/www.dehn-international.com/store/f/17582729/HDVORSCHAU/785843.jpg)
785840
DEHNcare APG XT L APC 2 150
Arc-fault-tested protective gloves with long gauntlet. Same protection despite shorter working distance of 150 mm
/www.dehn-international.com/store/f/17582682/HDVORSCHAU/785853.jpg)
785850
DEHNcare APG XT APC 1 150
Arc-fault-tested protective gloves with short gauntlet. Same protection despite shorter working distance of 150 mm
What's new?
More information on the test principle can be found here Increased need for protection of the hands
Up until now, gloves have been tested at a working distance of 300 mm and have thus been treated like other protective clothing. No special focus was placed on hands, even though they are located even closer to the danger point. Now they are being assigned a greater need for protection: The new test principle GS-ET 42-2 specifies that the test distance now be shortened to 150 mm in line with real-life work situations. This increases the requirements on special protective gloves which, in use, offer the requisite protection against the thermal effects of an arc fault.
Downloads
You can find all information compiled for download here
Flyer | DEHNcare APG XT | All product info to go | .pdf 4,2 MB |
Selection guide | Size chart | Easily find the right size | .pdf 524 KB |
More personal protective equipment
To provide full-body protection for your technical staff, you need protective jackets and trousers. Alongside protective gloves, a helmet and face shield complete your protective equipment.
/www.dehn-international.com/store/f/17798652/HDVORSCHAU/785333.jpg)
785330
DEHNcare ArcFit - Protective jacket Indoor
Arc-fault-tested protective jacket DEHNcare APJ ID with stand-up collar and multi-purpose pockets for maintenance and repair work on indoor electrical installations.
/www.dehn-international.com/store/f/17798701/HDVORSCHAU/785343.jpg)
785340
DEHNcare ArcFit - Protective trousers Indoor
Arc-fault-tested protective trousers DEHNcare APJ ID including belt for maintenance and repair work on indoor electrical installations.
/www.dehn-international.com/store/f/17908730/HDVORSCHAU/785353.jpg)
785350
DEHNcare ArcFit - Protective jacket Outdoor
Arc-fault-tested protective jacket DEHNcare APJ OD with stand-up collar and multi-purpose pockets for maintenance and repair work on outdoor electrical installations.
/www.dehn-international.com/store/f/17908780/HDVORSCHAU/785363.jpg)
785360
DEHNcare ArcFit - Protective trousers Outdoor
Arc-fault-tested protective trousers DEHNcare APJ OD including belt for maintenance and repair work on outdoor electrical installations.
/www.dehn-international.com/store/f/17543649/HDVORSCHAU/785821.jpg)
785821
DEHNcare APS - Face shield
Transparent chin protector provides all-round visibility. Protection even if scratched. Anti-mist.
/www.dehn-international.com/store/f/17543805/HDVORSCHAU/785705.jpg)
785705
ESH U S - Safety helmet
Easily adjustable to head sizes from 52 to 61 cm via push / rotary knob. Six-point harness with sweatband.
/www.dehn-international.com/store/f/17543490/HDVORSCHAU/785755.jpg)
785755
DEHNcare APC - Protective coat
Breathable leather ensures high wearing comfort. Flame-retardent hook-and-loop fasteners and zippers.
/www.dehn-international.com/store/f/17543502/HDVORSCHAU/785770.jpg)
785769
DEHNcare APJ - Protective jacket
Breathable leather ensures high wearing comfort. Flame-retardent hook-and-loop fasteners and zippers.
/www.dehn-international.com/store/f/17543518/HDVORSCHAU/785780.jpg)
785779
DEHNcare APT - Protective trousers
Breathable leather ensures high wearing comfort. Flame-retardent hook-and-loop fasteners and zippers.
Help and support
We will be happy to answer any questions you may have on the topic of arc fault protection equipment.
You can reach us at [email protected]