Earthing of data centres

Your protection concept for the data centre is only complete if it is equipped with an earthing system and equipotential bonding. Both of these are of central importance for the failure-free and fault-free operation of all electrical systems. By the implementation phase, everything must be right – retrospective corrections are almost impossible. 

Need a consultation? Our experts will be happy to help you and support you in drawing up a protection concept for your data centre.

These standards apply

For example, for the installation of earthing systems and equipotential bonding networks for buildings, the standards IEC 62305-3 and EN 50310 apply. In conjunction with lightning protection systems taking an LEMP concept into account, the requirements of IEC 62305-4 must also be heeded. 
 
You can see which products we recommend for earthing data centres and where they are used in the following overview. 

Our services

We can provide support for your project from the planning to the implementation and beyond. Take advantage of our wide range of practical tools and services.