Earthing simulation of step in case of lightning interference (S16442)


Specification Basis:

DIN EN 62305-3 (VDE 0185-3015-3):2011-10 Supplement 1 of the German DIN EN 62305-3 standard (Supplement 1 of the German VDE 0185-3015-3 standard):2012-10 in the version valid at the time the order is placed;

(If, at the time the order is placed, the above standard is in a transition period between two versions, the newer version shall apply.)
 

Requirements:

  1. Information on the plant situation provided by the client by means of a fully completed and signed questionnaire
  2. Indication of the earth resistivity ρE. A
    An on-site measurement according to the WENNER measuring method is expressly recommended. Alternatively, the worst case can be considered for the different soil types.
  3. Provision of drawings/pictures of the building/plant to be
    protected and, if applicable, the existing earth-termination system
    in electronic form in the following data formats:
    • 2D: .dxf, .dwg, .pdf, .skp
     

Specification:

Analysis of a dimensioned earthing concept with regard to step voltage in the event of lightning interference, including overview and detailed drawings as well as an explanation of the situation and planned measures.

  1. Optional: Conducting a fee-based risk analysis (S19277)
  2. Optional: Fee-based design of the earth-termination system for lightning protection (S19295)
     

Scope:

  1. Examination of the current situation without measures to protect people
  2. Simulation results earth potential rise
  3. Simulation results step voltage
  4. Design of measures to protect people
  5. Determination of safe areas
  6. Preparation of the documentation of the earthing system with measures to protect people (drawings, descriptions)
     

Document Format:

All documents related to the service are supplied electronically in PDF format.

General:

Our General Terms for DEHNconcept and DEHN Test Centre shall apply.

back to top