Lightning and surge protection for mobile communication systems

Securing maximum uptime and safe operation

Alongside the planning and realisation of new mobile communications sites, demand for increased transmission capacity and availability necessitates the conversion and expansion of existing network infrastructure.

Lightning and surge protection measures are vital for ensuring safe operation, maximum availability and minimum maintenance at mobile communications sites.

Our solutions for lightning and surge protection in the telecommunications sector protect equipment, the power and data supply and, most importantly, your employees. Our support starts at the planning phase with a broad range of DEHN Engineering Services for your mobile communications site.

DEHN
DEHN
DEHN

Lightning protection zone concept

Whether it is earthing, equipotential bonding or lightning and surge protection: DEHN supports mobile radio operators, tower companies, OEMs, general contractors, planning engineers and lightning protection installers as an all-in-one supplier. We use a lightning protection zone concept to determine which specific measures are necessary for your systems. 

This is based on the IEC 62305 standard and defines the selection and arrangement of protection measures. The majority of cell sites are implemented to protection class 3; sites with an increased risk potential are implemented to protection class 2 or higher.  

To plan the protection measures, the mobile communications system is divided into lightning protection zones (LPZs).  

Overview of the lightning protection zones

01
LPZ 0

This is the outer zone which is threatened by the unattenuated lightning electromagnetic field. The internal systems may be subjected to the full lightning current. LPZ 0 is divided into LPZ 0A and LPZ 0B

02
LPZ 0A

Parts of an installation threatened by direct lightning strikes and the full lightning electromagnetic field. 

03
LPZ 0B

Parts of an installation protected against direct lightning strikes but threatened by the full lightning electromagnetic field. Both zones are determined with the rolling sphere method. 

04
LPZ 1

This zone is protected against direct lightning strikes. However, short strokes must be limited by current sharing, isolating interfaces or surge protective devices at the zone boundaries. 

DEHN Engineering Services

Are you planning large installations or need advice or help with planning? We will be happy to support you and also carry out structural inspections on request. 

Details 

Test Centre

In our test centre, we can test, check and optimise your systems comprehensively. 

Details 

FAQs

Any questions?

We will be happy to clear these up in person.

Contact us

Downloads

Register now for DEHNinfo

We would be happy to keep you up to date with information on lightning and surge protection and safety equipment.

Exclusive industry news and trends
DEHN product innovations
Changes in standards

Any questions?

Write us a message.

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.