Earthing: Basis for safety and functionality

Setting the right basis with foundation and ring earth electrodes

Whether existing or new buildings, a functioning earth-termination system is the prerequisite for protecting people from dangerous high voltages and for the safe operation of electric systems in buildings.

An earth-termination system forms the basis for the proper function of the:

electric systems (power supply)
electronic systems (information and data technology)
functional equipotential bonding
lightning protection system
surge protection
electromagnetic compatibility (EMC)
antenna earthing.
fundamentenerder, foundation earth
zweckbau erdung

New building: Basic elements of an earth-termination system

  • A - Foundation earth electrode
  • B - Ring earth electrode
  • C - Main Equipotential Bonding
  • D - Ground Entry

 

 

Tip

Stay flexible by providing fixed earthing terminals for the external lightning protection system at the initial phase of construction. This allows you to retrofit an external lightning protection system more easily at lower cost.

To the products

Normative requirement for foundation and ring earth electrodes

A safe and cost-effective earth-termination system can be implemented with the help of foundation or ring earth electrodes – over the entire lifetime of the building.

If a lightning protection system is installed, the extended requirements of EN 62305-3 have to be observed.

fundamenterder 3d model

Foundation earth electrode

Foundation earth electrodes are installed as a closed ring in the foundations of the exterior walls of the building.

In case of large buildings, additional cross connections with a mesh size of max.  20m x 20 m have to be observed.  
 

Planning

Careful design and implementation of the foundation earth electrode are of central importance since omissions and errors cannot be corrected after the concrete has set. Therefore, agreement between architects, construction companies, electrical engineers and lightning protection/electrical installation companies is required at the design stage.

Implementation

Foundation earth electrodes are installed in the concrete foundation and covered by at least 5 cm of concrete to ensure corrosion protection. However, this conductive earth connection may no longer be ensured (foundations with increased earth contact resistance) due to various building construction measures (e.g. when constructing a building made of waterproof concrete). In this case, a corrosion-resistant ring earth electrode must be installed.

 

In Germany, DIN 18014 must be used for planning, implementing and documenting foundation earth electrodes.

fundament und ringerder weisse wanne, foundation, wrestling mat, and white tub

Ring earth electrode

Ring earth electrodes are used for increased earth contact resistances (e.g. building made of waterproof concrete or perimeter insulation).

Design

Special features have to be considered at the design stage of foundation earth electrodes, for example

  • Connection to individual foundations
  • Installation of the ring earth electrode below insulating base layers.

Implementation

Ring earth electrodes are installed in the ground as a closed ring around the structure. In case of large buildings, additional cross connections with a mesh size of max. 20 m x 20 m have to be observed. If a lightning protection system is planned, the mesh size has to be reduced to 10 m x 10 m.

 

In Germany, DIN 18014 must be used for planning, implementing and documenting foundation earth electrodes.

Downloads

Existing building

Retrofitting and restoration of earth-termination systems

A functioning earth-termination system ensures that buildings are safe and is a prerequisite for protecting people - even in existing buildings. Earth rods or ring earth electrodes can be used for retrofitting.

Downloads

Protection concepts for buildings

Any questions?

Write us a message.

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.