ACI technology – surge protection without external backup fuses for switchgear
For reliable and long-lasting protection of your systems.
A single instance of surge damage can result in data loss, downtimes and high follow-up costs. DEHN's innovative Advanced Circuit Interruption (ACI) technology reliably protects systems from precisely such problems by combining surge protection with a backup fuse in a single module.

Advantages of ACI technology

ACI means safety at the highest level
Extreme short-circuit conditions occur in industrial plants, switchgear assemblies, or power stations. This is precisely where ACI technology demonstrates its strength. It reliably disconnects even at high fault currents and ensures that no residual currents flow after a surge event.
- In conventional solutions with separate fuses, the additional conductor between the SPD and the backup fuse causes induction peaks that can increase the protection level. ACI completely eliminates this conductor. The spark gap combination is precisely matched to the arrester, eliminating the need for a backup fuse.
- The residual voltage level is reduced, even under repeated load.
- A conductor cross-section of just 6 mm2 Cu is always enough. You save the valuable time you would, in the past, have spent dimensioning the cross-sections. Installation is also easier because 6 mm2 Cu means smaller radiuses and shorter wiring.
- Long-term tests confirm the stability of the modules over thousands of switching cycles.
- All our ACI modules are tested in accordance with EN 61643-11 (Type Test A). The test sequences include short-circuit, TOV and follow current tests, which simulate switching performance under real grid conditions.
Technical highlights
Parameter | Value / description |
|---|---|
Disconnecting time | < 1 ms |
Short-circuit withstand capability | up to 10 kA |
TOV withstand | up to 442 V AC |
Standards | DIN VDE 0100-534 / EN 61643-11 |
Design | Combined arrester Type 1 + 2 |
ACI, Type 1 and Type 2: What are the differences?
In practice, it is important to have the right surge protection for the respective application.
The design and functionality of the devices vary significantly depending on the installation location, network structure and load.
ACI technology expands on the familiar 'type' system with one crucial aspect:
it combines surge protection with an integrated shutdown function, eliminating the need for an external backup fuse.
For you, this means fewer components, simpler documentation and a clear protection structure throughout the entire distribution grid.

Relax. It is DEHN ACI technology.
Forget about that time-consuming dimensioning of the backup fuse! Our Type 1 and Type 2 arresters with ACI technology have an integrated switch/spark gap combination. This reduces errors, enables flexible installation and raises system availability to a new level.
Further details on the ACI arresters from DEHN can be found on the respective product pages:
Downloads
ACI technology
an innovative design concept for SPDs
More safety in the switchgear cabinet
ACI and CI arresters: configuring switchgear device combinations without a backup fuse
ACI technology
Hidden dangers: How to protect your installations effectively