Surge protection with a backup fuse: where the protection gap arises

A backup fuse in surge protection is necessary. And that's where the problem arises. Why does the backup fuse in a surge protection system become a weak point? Because it must be dimensioned so that it does not trip in the event of surge currents, yet still disconnects quickly in the event of a fault. Internal SPD disconnectors can only interrupt very small currents, while a backup fuse can only cut off high currents.  

This is exactly what creates the protection gap, with direct consequences for the safety and availability of your systems.  

Backup fuse
Conflict of objectives in surge protection
Protection gap
954405a0031_1000x1000px

Why is a backup fuse necessary for SPDs?

A backup fuse is compulsory for SPDs. It performs key protective functions in surge protection:  

Behaviour in the event of a fault
Protection in the event of faults

SPDs may fail in a short-circuit manner in the event of extreme overvoltages. Without a backup fuse, there is a risk of overload, fire and damage to the distribution board.

Disconnection behaviour
No disconnection by internal components

The thermal disconnectors of SPDs are not designed to interrupt high short-circuit currents. The SPD cannot interrupt these currents itself.   

Short-circuit withstand capability
Protection of short-circuit withstand capability

The backup fuse ensures that the SPD combination can withstand the fault current and maintains the availability of the system.

Why does a conflict of objectives arise in surge protection?

The conflict of objectives in surge protection arises because the backup fuse is required to perform contradictory tasks: it must not interrupt surge currents, yet it must disconnect quickly in the event of a fault.  

 Vorsicherung_1000x1000px
01
Dimensioning for surge currents

In order to withstand high surge currents without tripping, backup fuses must be generously dimensioned.  

Schutzlücke
02
The protection gap emerges

In the event of a fault, the fuse often reacts too late, resulting in a protection gap. 

Risiko_1000x1000px
03
Risk for system availability

The protection gap could mean that the SPD poses a fire hazard, which in turn jeopardises operational safety and system availability.  

The protection gap

With traditional concepts featuring an external backup fuse, a critical phase occurs. The SPD is already overloaded, but the excessively sized backup fuse does not yet trip. The result is that the SPD can be destroyed, putting the downstream system at risk.  

ACI-1-Draft-Schutzlücke

Typical consequences in practice

Icon protective shield

The protection gap

Fault currents are too low for the fuse, but too high for the disconnectors of an SPD. Under these conditions, the SPD can become overloaded and be destroyed, which can lead to further damage to the installation. 

Icon arrows

Disconnection speed too slow

Mechanical switching operations in conventional overcurrent protective devices (OCPDs), such as miniature circuit breakers (MCBs), take time. With low prospective short-circuit currents, the SPD can become overloaded and the distribution board can be destroyed before the fuse isolates the circuit. 

Icon checklist

Degradation of the voltage protection level (Up)

Any backup fuse in the current path of the SPD increases the voltage protection level within the installation due to the additional voltage drop, reducing the protective effect for sensitive terminal equipment. 

Icon gear wheel

Sensitivity to unstable mains conditions

Fluctuating short-circuit capacities or unstable mains conditions place greater demands on the failure behaviour, which standard fuses are often not flexible enough to accommodate. It's often difficult to know which backup fuse will provide the right surge protection. 

Complex to plan and install

Why is selecting the correct backup fuse so complex? Because several factors must be taken into account at the same time: 

  1. Compliance with strict normative specifications 
    The manufacturer's specifications for the maximum arrester backup fuse must be met. 
  2. Complex selectivity considerations 
    The selectivity for the network protection must be correct to ensure that the main protection does not trip.  
  3. Standard-compliant implementation 
    The OCPD design must meet the requirements of DIN VDE 0100-430. 
  4. Additional space requirements and material costs 
    External fuses require additional space in the distribution board and necessitate compliance with minimum cross-sections for connecting cables.  

DEHN ACI: Surge protection with no conventional backup fuse

How does surge protection without a backup fuse work? DEHN's ACI (Advanced Circuit Interruption) technology integrates overcurrent protection into the SPD module, eliminating the conflicting objectives.  

This transforms the entire protection concept: 

  • No external backup fuse necessary 
  • No additional voltage drops 
  • No complex selectivity coordination 
954405a0031_1000x1000px
The situation

A critical fault current range occurs between the internal disconnector and the backup fuse. 

961405a0004_1000x1000px
The solution 

DEHN ACI eliminates the backup fuse as a fault source. 

AdobeStock_114525500_1000x1000px
Your benefits

Integrated overcurrent protection increases operational safety. 

ACI Technology: Fast and Reliable Disconnection

DEHN's ACI technology responds immediately and with precision. The SPD is safely disconnected from the network before critical stress levels are reached.

ACI-1-Draft-Externe Vorsicherung Kennlinie

Spangler

A consistently low protection level is crucial, and external backup fuses create additional voltage drops which increase it. ACI technology provides reliable insulation under normal operating conditions, preventing these technology-related leakage currents from occurring in the first place. The high TOV withstand also ensures unmatched operational safety.

Patrick Spangler
Director of the Centre of Competence in SPD Solutions

Technical background explained in detail

ACI technology has been developed to meet the specific challenges of surge protection and has the following features:

01
Integrated overcurrent protection

With ACI devices, an external backup fuse is not required, as a high-performance switching unit is integrated into the SPD itself. This is in contrast to many standard SPDs, which do require one.  

02
Constantly low protection level

With ACI technology, the protection level (Up) remains constant at below 1.5 kV. This is an advantage, as with external backup fuses, the effective protection level may increase due to the additional voltage drop at the fuse.

03
Zero leakage current and high TOV withstand

Under normal operating conditions, the ACI switching unit provides reliable insulation, preventing any leakage currents and avoiding premature ageing of the varistor. ACI devices also demonstrate genuine resilience to temporary overvoltages (TOVs) of up to 440 V and can withstand this voltage, whereas standard surge arresters are guaranteed to fail in these circumstances.

04
Simplified cross-sectional areas

For many ACI devices, such as the DEHNguard ACI, a copper conductor cross-section of 6 mm² is always sufficient, which makes installation considerably easier. This is a key difference from standard arresters, which may require varying cross-sections depending on the type and installation.

05
Defined failure behaviour

In the event of an overload, ACI devices disconnect irreversibly and achieve a dielectric strength of over 4 kV – this ensures reliable isolation from the mains and is signalled via a remote signalling contact.

FAQs

Many questions regarding surge protection with a backup fuse only arise in practice. The following FAQs set out the key interrelationships and highlight where traditional protection concepts reach their limits.

Downloads

Register now for DEHNinfo

We would be happy to keep you up to date with information on lightning and surge protection and safety equipment.

Exclusive industry news and trends
DEHN product innovations
Changes in standards

Any questions?

Write us a message.

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.