DEHN Pressemitteilungen
DEHN Press

Press releases

18 February 2026

Peace of mind all round – DEHN presents 360° protection solutions at Light + Building 2026

The megatrends of our time act as a catalyst for advancing global electrification: from the expansion of renewable energies and the modernisation of buildings to a growing demand for data centres, which require increasingly powerful infrastructure. Protection concepts that consider lightning and surge protection alongside occupational safety are essential for seamless operation. At Light + Building 2026 in Frankfurt, DEHN will present a 360° approach that combines holistic solutions in the form of consulting, planning, engineering services and bespoke analogue and digital products. From 8 to 13 March 2026, visitors to the exhibition can discover their ideal protection solution at booth B90 in hall 12.0.

16 February 2026

Personnel changes in the executive board – Florian Bohlmann leaves DEHN

Florian Bohlmann, CFO of DEHN SE, left the company with effect from 13 February 2026. After joining the company in 2016, he was appointed CFO of DEHN SE on 1 January 2022. Prior to this, he worked for Pfleiderer Group for 14 years, where he was head of group controlling.

9 December 2025

DEHNventil ACI closes the gap: Advanced Circuit Interruption now extended to the area of Type 1 arresters

Digitalisation, networked systems and automation are rendering modern electrical installations increasingly complex. The rising proportion of renewable energy sources in the grid is changing its parameters in terms of short-circuit behaviour and protection technology, creating fresh challenges for planners and installers. With the new DEHNventil ACI M TNS 264 FM, DEHN is the first supplier to launch an arrester for Type 1 applications based on its ACI (Advanced Circuit Interruption) technology. The specialist for lightning and surge protection and safety equipment is thus expanding its established ACI portfolio for Type 2 arresters to create a comprehensive product family which fulfils the increasingly stringent requirements on surge protection in the field of electrical installation and planning.

4 November 2025

Retrofitting earthing systems: a breeze with the DEHN earth rod set

Retrofitting earthing systems in existing buildings poses challenges for owners and specialised companies. A functioning earthing system is essential, especially when it comes to renovations, energy modernisations or the installation of photovoltaic systems, wall boxes and heat pumps. However, many existing buildings lack proof of standard-compliant earthing or use outdated systems such as water pipe net-works. In addition, limited space, sealed surfaces and difficulty accessing the soil often make conventional retrofitting a complex and costly undertaking. With the new D18014 earth rod set, DEHN provides a practical solution specially developed for the requirements of renovating existing buildings.

27 October 2025

Yet more innovation: DEHN opts for new double screw technology for surge protective devices

Long connection cables, which cause inductive voltage drops in switchgear cabinets, often pose a challenge for installers. DEHN solves this problem with an innovative advancement of its proven connection technologies. With the new double screw technology in the Type 2 + 3 surge protective device series DEHNguard MD, the company is once again confirming its pioneering role. This technology complements the existing screw and push-in connection terminal and enables the wiring of different types of conductors. The feed-through wiring option also offers even greater flexibility in terms of electromagnetic compatibility (EMC) for applications with a nominal current of up to 63 A.

15 October 2025

Making responsibility visible: DEHN update on sustainability

Sustainability is one of the main pillars of DEHN's corporate strategy. In a brief update, the company highlights key figures, progress made, and strategic priorities; thus, providing transparent information on the status of its sustainable development.

14 October 2025

For a safe hydrogen future: DEHN presents protection solutions for Power-to-X

The safe integration of hydrogen technologies into existing and new infrastructures is crucial for a future with climate-neutral energy. DEHN's protection solutions make an important contribution to the stability and efficiency of hydrogen supply systems. From October 21 to 23, 2025, the leading provider of lightning and surge protection solutions and safety equipment will be showcasing its customised protection concepts for hydrogen applications at the Hydrogen Technology World Expo (Booth 5A30, Hall B5). The focus will be on solutions for hydrogen refuelling stations and power-to-X applications such as electrolysers, which ensure seamless and standard-compliant operation in hazardous areas.

7 October 2025

Hard as steel: The new connection clamp from DEHN

Integrating steel girders, metal sheets, or profiles into lightning protection or equipotential bonding systems often presents a challenge. This is particularly true when protective coatings against corrosion prevent the direct, conductive connection that is essential for effective lightning current discharge or equipotential bonding. The new connection clamp for steel girders from DEHN overcomes this hurdle with a special blade that penetrates coated surfaces up to 0.2 mm without damaging the surface protection. It is therefore particularly suitable for buildings with metallic structures, such as industrial plants, halls, and multi-storey car parks.

11 September 2025

A+A 2025: DEHN sets new standards for electrical safety – comprehensive and smart

Under the slogan 'Vision ZERO: Your path to electrical safety', DEHN will be presenting a broad range of products and solutions for comprehensive work safety at A+A 2025 in Düsseldorf. From 4 to 7 November, DEHN will be demonstrating how innovative solutions, digital services and practical applications can ensure greater safety in the workplace at stand B59 in hall 14.

9 September 2025

Holistic approach to sustainable business: EcoVadis honours DEHN for its commitment to sustainability

As of August 2025, DEHN SE ranks among the top 15 percent of companies assessed by EcoVadis. This is confirmed by the silver medal awarded by the leading provider of global sustainability ratings. ‘We are very proud that our efforts have been acknowledged with the silver medal. For us, this is a big step in the right direction and an incentive for further successes in the area of sustainability,’ explains Dr Philipp Dehn, CEO of DEHN SE.

18 June 2025

Greater manufacturing capacity for European markets: DEHN breaks ground for production in Romania

Global electrification is the main driver of business for the family-owned company DEHN. The expansion of renewable energies, the growing share of electric vehicles, the necessary infrastructure, data centres and much more require products and solutions from the specialist for lightning protection, surge protection and safety equipment. The new production site in Piteşti, Romania, expands capacities for customers in Europe. The plant fits seamlessly into the company's existing global production network. "Piteşti gives us the flexibility we need to supply our customers in Europe even better," says Dr Philipp Dehn, CEO DEHN SE. "The plant underscores our internationalisation efforts and creates future-proof jobs in the greater Bucharest area."

5 May 2025

Quick and safe charging: DEHN presents surge protection for high power charging and fast charging posts

The expansion of the charging infrastructure for electric mobility is gaining momentum. Although there is still a long way to go before charging points are available everywhere, it is already crucial to protect these investments and ensure their uninterrupted operation. DEHN is now expanding its portfolio to include the DEHNguard M DC ACI 1250 FM, a surge arrester specially developed for use in HPCs and fast charging stations up to 1250 V. The device is also a reliable component in DC battery storage systems.

29 April 2025

The Smarter E Europe 2025: DEHN protects integrated energy solutions

The global demand for energy is increasing year upon year. The momentum behind the expansion of renewable energies is particularly strong. However, in addition to generating energy, the necessary infrastructure for its distribution and utilisation must also be established and protected. DEHN will be demonstrating how this can be achieved at "The smarter E Europe" in Munich from 7 to 9 May. Under the motto "Maximize your uptime - we drive your systems' protection", the specialist for lightning and surge protection and safety equipment will be presenting protection solutions for photovoltaics, smart grids, battery storage and e-mobility in Hall A3, Stand 120.

19 March 2025

DEHN joins the Open Direct Current Alliance

DC technology plays a key role in the modern energy landscape. Whether photovoltaics, battery storage systems or charging stations, DEHN has been dealing with the protection of DC systems for a long time. DEHN's involvement in the Open Direct Current Alliance therefore marks a further milestone in the lightning and surge protection specialist's endeavour to shape the future of the electrical industry with innovative and sustainable solutions. DEHN has already successfully participated in the DC-INDUSTRIE research project, which investigated the advantages and potential of DC technologies in industrial applications.

‘Our membership of the Open DC Alliance once again symbolises our commitment to promoting sustainable and innovative energy solutions,’ said Christian Höhler, CTO of DEHN SE. ‘We look forward to being at the forefront of DC technology, alongside other industry leaders, and actively shaping the future of energy supply.’

26 February 2025

DEHNsense EFD – Triple alarmed for additional safety

Safety in the workplace is a key concern for energy suppliers just as it is in modern industry. Voltage alarms / electrical field detectors play an important role. The DEHNsense EFD electrical field detector warns of the dangers of electric current visually, acoustically and by vibration when it detects a critical AC voltage, thus alerting the user in good time before entering the danger zone. As an additional measure to the 5 safety rules, the detector significantly increases safety when working on electrical systems. Accidents caused by human error – such as when an electrically skilled person accidentally approaches the wrong energised switchgear installation – can be avoided. The DEHNsense EFD can be used in indoor installations and outdoors even in wet weather (IP degree of protection 65). The detector is easy to operate and can be worn variably on the wrist over the glove or on the helmet.

22 January 2025

DEHN showcases cutting-edge electrical safety solutions at ELECRAMA 2025

ELECRAMA is one of the largest electrical and power exhibitions for the Indian electrical industry and the largest standalone show in the electrical and allied equipment industry.

High-performance lightning and surge protection is an integral part of safety concepts developed for many applications: industry, the supply of energy and raw materials, telecommunications and data centres. It minimises risks, ensures a constant flow of data and prevents damage or system failure. DEHN possesses huge expertise in the development and optimisation of lightning and surge protection concepts. This knowledge is also channelled into special engineering services like individual risk analyses and testing.

At this year’s ELECRAMA from 22 to 26 February in the India Expo Centre & Mart in Greater Noida, Delhi NCR, DEHN can be found at Stand 8 in Hall 1 showcasing a wide range of products and protection solutions for futureproof plants and systems. Take a look at the latest innovative monitoring and control systems for predictive maintenance and real-time insights such as DEHNrecord SD EPMS and DEHNrecord SD CPMS.

22 January 2025

DEHNcharge: Customised surge protection for battery storage systems – essential for the future of energy supply

DEHN, the leading provider of lightning and surge protection solutions, presents DEHNcharge T1 BATT 1500 FM, a combined arrester for battery storage systems up to 1,500 V DC. Large-scale battery storage systems play a key role in the modern energy landscape. They enable the efficient storage and supply of energy from renewable sources such as wind and solar energy. To ensure the reliability and longevity of these storage technologies, effective protection against overvoltages is essential. Lightning strikes or switching operations in the grid cause surges that can damage sensitive electronic components in storage systems. Appropriate protective measures are therefore crucial to avoid failures and high repair costs. Sophisticated surge protection safeguards your investment in storage technology and contributes to the stability of the power grid.

25 November 2024

On course for a sustainable future – DEHN publishes its first Sustainability Report

DEHN is embarking on a transformation, focusing strongly on ESG principles and aiming to set new standards for protecting humanity, the environment and companies. The family-owned company explains with its Sustainability Report how it is embracing the energy revolution and decarbonisation while encouraging customers and partners to do the same, with efficient energy management and use of renewable energy sources at the heart of the company’s strategy. As Dr Philipp Dehn, CEO of DEHN SE, says: “Sustainability is a marathon, not a sprint. We’ve been proving we have the stamina since 1910”.

24 October 2024

Introducing the DEHNguard EZ50-S: Superior Surge Protection with Unmatched Serviceability for AC Power Installations

Mooresville, NC – October 24, 2024: DEHN, a global leader in lightning and surge protection, announces the launch of the DEHNguard EZ50-S. This cutting-edge Type 1 NEMA 4X surge protective device (SPD) sets a new benchmark in the industry, offering exceptional surge protection and unparalleled ease of maintenance. It is the ideal AC power protection solution for multiple applications, ranging from industrial and commercial buildings, data centers, process technology, energy supply and water/wastewater plants, to mobile phone sites and green energy systems such as the electric vehicle charging infrastructure or battery storage systems. The DEHNguard EZ50-S is a cost-effective solution designed to enhance system reliability and avoid unnecessary downtime.

17 October 2024

Northern European Expansion: DEHN founds subsidiary in Norway

DEHN, the specialist for lightning and surge protection and safety equipment, has been doing business in Northern Europe for over thirty years. Having established its own companies in Denmark and Sweden, the group is now expanding its business opportunities in Northern Europe by founding a new subsidiary in Norway.

3 September 2024

InnoTrans 2024: DEHN protects the railway infrastructure

Modern interlockings use digital network technology to transmit control commands to points, signals or track contacts. On the one hand, this increases the efficiency and reliability of the system. On the other hand, the high proportion of electronic components is susceptible to disruptive influences such as overvoltage and lightning strikes. DEHN's interlocking protection solutions, which comply with the guidelines and are approved by DB InfraGO AG, protect interlockings against failures and thus safeguard railway operations. Modern technologies, innovative products and convincing solutions bring more safety to railway infrastructure and thus also to mobility. At this year's InnoTrans, which takes place from 24 to 27 September in Berlin, DEHN will be offering an insight into its wide range of products and solutions for the railway industry at Stand 320 in Hall 21.

19 August 2024

DEHN SE shares its expertise in lightning protection at the ICLP 2024 in Dresden

DEHN is looking forward to participating in the 37th International Conference on Lightning Protection (ICLP) 2024. The prestigious conference in Dresden from 1 to 7 September brings together experts and specialists from all over the world to discuss the latest developments and research results in the field of lightning protection. With a total of nine technical contributions, DEHN helps to create a specialist platform where international scientific and technological experts can exchange ideas and address the challenges of the future together.

12 August 2024

USA: DEHN, Inc. enters strategic partnership with BBP

DEHN, Inc., a global leader in lightning and surge protection solutions, is entering a strategic partnership with BBP, a distinguished provider of instrumentation, valves, analytical products, and control systems, to enhance protection offerings across the South/Southeast region of the United States. Through this collaboration, customers in the region can now benefit from the combined strengths of DEHN and BBP, accessing a comprehensive range of protection solutions designed to meet the unique needs of various industries. 

25 July 2024

DEHN to acquire parts of ABB’s surge protection business in the USA

Rapid electrification, the expansion of renewables and the increasing popularity of megatrends such as e-mobility open up new business opportunities around the globe, particularly for the electrical industry. In the light of this, the United States remains a high focus market, not least because of extensive government investment programs. In order to maintain a leading position in the region, DEHN is acquiring parts of ABB's surge protection business in the US.

26 June 2024

Bigger footprint in Asia: DEHN founds subsidiary in Japan

DEHN steadily continues its course of international growth and emphasises the strategic importance of the island nation of Japan by establishing a new subsidiary there. DEHN’s smart protection solutions, especially for the expansion of regenerative energies or telecommunications, have been well received in the Japanese market.

27 May 2024

DEHN sets benchmarks for sustainability and social responsibility

DEHN, a leading company in the field of lightning and surge protection, has further expanded its successful collaboration with the non-profit organisation AfB gGmbH, ‘Work for people with disabilities.’ This cooperation between DEHN and AfB to recycle and reuse decommissioned IT equipment was recently awarded a certificate for socio-ecological impact with IT hardware.

Over the last year, DEHN handed over 555 decommissioned IT devices such as PCs, notebooks, monitors, printers and tablets to the largest non-profit IT company in Europe, AfB. Around 48 per cent of the 660-strong workforce at AfB are disabled, some of them severely.

AfB takes care of the whole refurbishing process, from collecting the devices to classifying and remarketing them. Often the hardware is still good enough for private use, but no longer for business purposes. The high rate of reuse is impressive: more than 72 percent of the devices collected were resold. In the case of tablets, the figure was as high as 98 percent. Any defective hardware is salvaged for spare parts or recycled for its raw materials.

This partnership allows DEHN to protect the environment and conserves resources and, at the same time, back a socially committed company. To date, the cooperation has saved 119,906 kWh of energy, 452,138 litres of water and 45,405 kg of CO₂ equivalents.

14 May 2024

DEHNguard MP YPV – Compact protection installed quickly

The importance of decentralised energy generation through PV systems will continue to increase. Safe operation of these systems is therefore essential for a stable energy supply. However, solar power cannot be generated without an inverter, the central component of a solar power system. But the inverter could be disrupted or even fail completely if, for example, subjected to the force of a lightning strike. Surge arresters (SPDs) for protecting the DC side of inverters are therefore an important component of protection concepts. DEHNguard MP YPV is the new surge protective device from DEHN for protecting photovoltaic systems on residential buildings. This Type 2 DC surge arrester expands the product range with its practical push-in double terminal. As a prewired, modular complete unit for photovoltaic systems, consisting of a base part and plug-in protection modules, it offers advantages for planning, installation and maintenance.

7 May 2024

DEHN joins UN Global Compact: DEHN now part of the world's largest and most important initiative for sustainable and responsible corporate governance

For many years, DEHN has been deeply concerned with the issue of sustainability, successfully integrating a wide range of measures at all levels and in all areas of the company. The family-owned company reconciles ecological, social and economic considerations with legal requirements and societal demands. “It is our corporate obligation to take responsibility for our own actions. We want to do our bit and hand over a planet on which life is worth living to future generations.” says Dr Philipp Dehn (CEO of DEHN SE). “For us, this means: economic growth must go hand in hand with the protection of resources and people. Joining the UN Global Compact is the next step towards a consistently sustainable corporate focus." 

19 February 2024

DEHN at Light + Building 2024: Protection – Space – Future

More frequent extreme weather events and increasingly interconnected electronic devices pose a greater risk of damage due to lightning strikes and surges. Appropriate protective measures in compliance with current standards and regulations are required to protect people, buildings, systems, as well as modern energy generation and storage. From 3 to 8 March 2024, DEHN can be found at stand B90 in hall 12.0 where it will be presenting solutions for the new DIN 18014 as well as technologies and products for electrical engineering, home and building automation and safety technology. DEHN will be showcasing protection solutions for industry, PV systems and residential buildings, including refurbishment, renovation and modernisation.

2 February 2024

More capacity for the megatrends of our time: DEHN opens new main plant in Mühlhausen

After a construction phase of around two years, DEHN is opening its new and ultra-modern main plant in Mühlhausen. At over 50 million euros, the building represents the largest single investment in the company's 114-year history. The capacity expansion was urgently needed to meet the rapidly increasing global demand for DEHN products. The investment decision at the beginning of the coronavirus pandemic is not only a forward-looking milestone in the continuation of DEHN's success story, but also a clear and long-term commitment to the Neumarkt region.

Simon Thaler

Simon Thaler ⎟ Head of Corporate Communications

Daily and Business Press

Phone: +49 9181 906 2339 | +49 151 146 308 90

back to top