Lightning protection and earthing

On the safe side with DEHN.

We reliably protect buildings, systems and people from lightning and surge damage. Whether it's external lightning protection or sophisticated earthing solutions: our systems divert dangerous lightning currents in a controlled manner, safeguard people and protect sensitive technology from failures.

In order to fulfil the latest requirements for lightning protection and earthing systems, we are continuously enhancing our portfolio.

Discover our product highlights in the field of lightning protection and earthing.

Quick links to the topics:
DEHN
DEHN
DEHN

Product highlights for earthing and lightning protection

DEHN
HVI light plus

The all-rounder in insulated lightning protection fits a variety of lightning protection projects. The high-voltage-resistant, insulated HVI light plus down conductor offers advantages for assembly and planning, among other things

- Integrated protection against electric shock

- Approval for use in hazardous areas

- Internal conductors of only 16 mm²

- Save on an additional equipotential bonding connections

DEHN
HVI check

For easy determination of the function and condition of the HVI Conductors: Both the 1-kV and 15-kV measuring methods can be used to reliably detect both mechanical and electrical damage to HVI Conductors; e.g. holes or electrical breakdown as a result of overloads.

DEHN
Hazardous area equipotential bonding bars

The new non-sparking equipotential bonding bars with screw lock against self-loosening ensure safe system operation in potentially explosive atmospheres of zones 1/21 and 2/22 as well as in hydrogen applications. They offer the highest level of security with a wide range of connection options.

DEHN
Installation tool with magnetically sprung socket

The new tool makes it easier to install clamps in the reinforcement while also serving as a versatile extension tool.

Available in 4- and 6-edged versions, as well as in lengths of 200 mm, 400 mm and 800 mm, it offers maximum flexibility.

Other product innovations

To the online catalogue

Browse through our range online and find the optimal protection solution for your application. Fast, simple, clear.

Any questions? We will be happy to clear these up in person.

Contact us
Earthing kit with earth rods
Lightning protection solutions for PV systems
Earth rod and anti-corrosion tape
Air-termination rod with HVI Conductor
Installation of a test joint
DEHN

HVI Lightning Protection with a system

Using the high-voltage-resistant, insulated HVI Conductors from DEHN, you can easily maintain separation distances. The possible uses of HVI Conductors are extremely diverse and suitable for every application.

Learn more
To the products

Our services

We can provide support for your project from the planning to the implementation and beyond. Take advantage of our wide range of practical tools and services.

Register now for DEHNinfo

We would be happy to keep you up to date with information on lightning and surge protection and safety equipment.

Exclusive industry news and trends
DEHN product innovations
Changes in standards

Any questions?

Write us a message.
Item webform

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.