DEHNcube EMOB – the prewired system solution for wallboxes

Mains connection box for e-mobility charging infrastructure: The DEHNcube EMOB compact protection solutions offer optimum protection for wallbox and vehicle with a charging capacity of 11 to 22 kW. The integrated lightning and surge arrester ensures the availability of the charging infrastructure in the event of high-energy surges from the utility grid.

  • Suitable for applications up to 22 kW
  • IP65 degree of protection
  • Outgoing installation cable is prewired
DEHN

What sets the DEHNcube EMOB apart

01
Push-in technology

The maintenance-free push-in technology enables simple and quick connection. Regardless whether it's with flexible or rigid mains connecting cables up to a cross-section of 6 mm².

02
Quick wall mounting

The easily accessible mounting holes in the rear wall of the enclosure facilitate fixing.

03
Protected charging system

Space-saving lightning and surge protective devices protect the charging device (wallbox) and vehicle from surges on the mains.

04
5 versions

Versions 1 to 4 of the mains connection boxes are available with a surge protective device type 2 + 3. Version 5 is equipped with a combined arrester Type 1 + Type 2.

Retrofitting and protecting wallboxes with pre-assembled mains connection boxes

The factory pre-assembly of cable glands, surge protection devices and connection cables saves valuable time during on-site assembly and installation. The flexible connecting cables with a length of 1.5 m can be shortened if necessary. Cable glands for the customer's mains connection are included with all DEHNcube EMOB variants and can be adjusted individually by the installer on site.

Product versions

Downloads

Any questions?

Write us a message.
Item webform

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.