DEHNcare ArcClassic
Protection you can feel with a sophisticated mixture of leather and neoprene: The ArcClassic is perfect for use in transformer stations and switchgear installations for non-routine switching operations.
- Breathable leather & neoprene
- Tested with higher arc energy
- PPE category 3
Protection you can feel. With a sophisticated mixture of materials.
ArcClassic at a glance:
- Comfortable to wear due to the use of breathable leather and neoprene
- More protection than the standard requires: tested with higher arc energy (Warc or WLBP, based on the box test) of 630 kJ
- Flexible fit thanks to double sizing of the coat for use in switchgear installations
FAQs
In principle, this should be assessed after performing a risk analysis. This applies to all hazards defined at the point of use. DGUV information sheet 203-077 "Thermal Hazards Posed by Arc Faults" provides help on the topic of protection against arc faults. It serves as a guideline for selecting suitable PPE against arc faults.
No, the leather surface of the protective clothing (jacket, trousers, coat) may only be cleaned in a dry condition with a soft brush or with a damp cloth. Professional dry cleaning is possible. You can find more on this in DEHNcare Service.
Information on cleaning and care be found in the user information and on the care label in the garment.
According to previous findings, damp clothing has no negative effects on the protective function.
It is possible to shorten the trouser legs and arms.
However, modifications may only be carried out by qualified companies and only with the original material.
Please feel free to get in contact with us.
Repairs may only be carried out by qualified companies and only with the original material. Such actions must not adversely affect the performance of the clothing.
Subsequent changes to the protective clothing must comply with the EC-type examination certificate.
No, the protective clothing consists of a special material combination of leather and neoprene and is therefore only available in a single colour combination.
Use the following size charts to determine the right size:
No, for complete personal protection you need suitable equipment in addition to protective clothing, such as
- Face shield and safety helmet,
- Protective gloves,
- Protective hood.
This depends on the risk and application and must be determined individually. We are happy to assist you. Simply get in contact with us.
The service life depends on the use, care and storage of the protective clothing. No specific time limit has been set in this respect. All protective clothing must be checked before use. Is it undamaged and fully functional?
Light soiling can be removed with a soft brush or a damp cloth. For heavier soiling, the clothing should be dry-cleaned in a leather cleaner.
If the protective clothing is too dirty or defective, it must no longer be used.
In this case, the type label must be cut out or made unrecognisable. Any further use must be ruled out.