DEHNcare ArcFit Indoor and Outdoor

The multinorm all-rounder: The single-layer material ensures great mobility and a comfortable feel all day long.  
The ArcFit collections meet the requirements of protection class APC 2 and PPE category 2. 

  • Resistant, both outside and inside 
  • Great freedom of movement with an optimum fit
  • Extensive range of sizes 
DEHN

Resistant and standard-compliant, indoors and outdoors

The DEHNcare ArcFit multinorm protective clothing is lightweight and safe, so that electrically skilled persons are protected all day long. It fulfils all the necessary standards for working on electrical systems. 

At a glance

DEHN

ArcFit Indoor

Great freedom of movement for all activities thanks to the all-round single-layer material 

Excellent visibility thanks to additional reflectors 

Optimum fit for every figure:  

  • Broad range of sizes for women and men 
  • Available as waistband trousers and bib overall  

Multinorm protective clothing protects comprehensively: 

  • Arc fault protection 
  • Protection against heat and flame 
  • Protection against electrostatic charges 
  • Protection during welding  
  • Protection in medium-risk situations 

Washable up to 60°C, also in an industrial laundry 

Learn more
DEHN

ArcFit Outdoor

Extremely lightweight material with a weight per unit area of 300 g/sqm, which is very comfortable to wear while providing optimum protection  

Optimum fit for every figure:  

  • Broad range of sizes for women and men 
  • Available as waistband trousers and bib overall  

Multinorm protective clothing protects comprehensively: 

  • Arc fault protection 
  • Protection against heat and flame 
  • Protection against electrostatic charges 
  • Protection during welding 
  • Protective clothing against liquid chemicals and high-visibility clothing 

Washable up to 60°C, also in an industrial laundry 

Learn more

DEHNcare ArcFit – Discover your options

Optimum fit for every figure

Here you will find an extensive range of sizes with standard, long and short sizes, as well as women's sizes. 

Still unsure?

FAQ
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
11 + 0 =
Solve this simple math problem and enter the result. E.g. for 1+3, enter 4.
This question tests whether you are human or a computer and prevents automated spam submissions.