Flat Strip / Round Conductor Holders with Thrust Piece

For wall mounting.
Thrust piece with M8 screw for installing flat strips up to 11 mm and round conductors 6-10 mm.

Distance from wall 11 mm

3 Products

Part No. 277230 FRH 11 6.10 WA11 B7 STTZN

GTIN 4013364110984, Customs tariff No. (EU): 85389099, Gross weight: 123.84 g, PU: 25.00 pc(s)


Images

Additional information

Flat strip holder with thrust piece, projection: 11 mm, St/tZn
Flat strip holder with thrust piece
For wall mounting with M8 screw
e.g. for ring equipotential bonding
For flat strips up to 11 mm and round
conductors 6-10 mm.
Material of conductor holder: St/tZn
Distance from wall: 11 mm
Fixing : Ø15 / 9 x 20 mm
Material of screw: StSt

Brand: DEHN
Type: FRH 11 6.10 WA11 B7 STTZN
Part No.: 277230
or equivalent.

Certificates

 

Technical data

Material of conductor holder St/tZn
Fixing Ø15 / 9 x 20 mm
Slot width 12 mm
Material of screw StSt
Standard EN 62561-4

Product 277230 was added to Notepad.

Product 277230 was added to the cart.

Part No. 277237 FRH 11 6.10 WA11 B7 CU

GTIN 4013364110991, Customs tariff No. (EU): 85389099, Gross weight: 126.68 g, PU: 25.00 pc(s)


Images

Additional information

Flat strip holder with thrust piece, projection: 11 mm, Cu
Flat strip holder with thrust piece
For wall mounting with M8 screw
e.g. for ring equipotential bonding
For flat strips up to 11 mm and round
conductors 6-10 mm.
Material of conductor holder: Cu
Distance from wall: 11 mm
Fixing : Ø15 / 9 x 20 mm
Material of screw: StSt

Brand: DEHN
Type: FRH 11 6.10 WA11 B7 CU
Part No.: 277237
or equivalent.

Certificates

 

Technical data

Material of conductor holder Cu
Fixing Ø15 / 9 x 20 mm
Slot width 12 mm
Material of screw StSt
Standard EN 62561-4

Product 277237 was added to Notepad.

Product 277237 was added to the cart.

Part No. 277239 FRH 11 6.10 WA11 B7 V2A

GTIN 4013364111004, Customs tariff No. (EU): 85389099, Gross weight: 117.00 g, PU: 25.00 pc(s)


Images

Additional information

Flat strip holder with thrust piece, projection: 11 mm, StSt
Flat strip holder with thrust piece
For wall mounting with M8 screw
e.g. for ring equipotential bonding
For flat strips up to 11 mm and round
conductors 6-10 mm.
Material of conductor holder: StSt
Distance from wall: 11 mm
Fixing : Ø15 / 9 x 20 mm
Material of screw: StSt

Brand: DEHN
Type: FRH 11 6.10 WA11 B7 V2A
Part No.: 277239
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Fixing Ø15 / 9 x 20 mm
Slot width 12 mm
Material of screw StSt
Standard EN 62561-4

Product 277239 was added to Notepad.

Product 277239 was added to the cart.


Distance from wall 15 mm

2 Products

Part No. 277240 FRH 11 6.10 WA15 B7 STTZN

GTIN 4013364022577, Customs tariff No. (EU): 85389099, Gross weight: 171.00 g, PU: 25.00 pc(s)


Images

Additional information

Flat strip holder with thrust piece, projection: 15 mm, St/tZn
Flat strip holder with thrust piece
For wall mounting with M8 screw
e.g. for ring equipotential bonding
For flat strips up to 11 mm and round
conductors 6-10 mm.
Material of conductor holder: St/tZn
Distance from wall: 15 mm
Fixing : 7 x 15 mm
Material of screw: StSt
Pressure plate material: StSt

Brand: DEHN
Type: FRH 11 6.10 WA15 B7 STTZN
Part No.: 277240
or equivalent.

 

Technical data

Material of conductor holder St/tZn
Fixing 7 x 15 mm
Slot width 12 mm
Material of screw StSt
Pressure plate material StSt
Standard EN 62561-4

Product 277240 was added to Notepad.

Product 277240 was added to the cart.

Part No. 277249 FRH 11 6.10 WA15 B7 V2A

GTIN 4013364506251, Customs tariff No. (EU): 85389099, Gross weight: 140.64 g, PU: 25.00 pc(s)


Images

Additional information

Flat strip holder with pressure plate, distance from wall 15 mm, V2A StSt
Flat strip holder, with pressure plate for
wall mounting with M8 screw
e.g. for ring equipotential bonding
for flat strip to 11 mm and round conductor 6–10 mm
Material of conductor holder: StSt
Distance from wall: 15 mm
Fixing : Ø15 / 9 x 20 mm
Material of screw: StSt
Pressure plate material: StSt

Brand: DEHN
Type: FRH 11 6.10 WA15 B7 V2A
Part No.: 277249
or equivalent.

 

Technical data

Material of conductor holder StSt
Fixing Ø15 / 9 x 20 mm
Slot width 12 mm
Material of screw StSt
Pressure plate material StSt
Standard EN 62561-4

Product 277249 was added to Notepad.

Product 277249 was added to the cart.


back to top