Your dashboard services.
Register to access all tools.

Test Joint Box for External Thermal Insulation Composite Systems

The telescopic test joint box is particularly designed for external thermal insulation composite systems (full thermal insulation).
It is continuously adjustable from 90-140 mm. Thanks to the additional spacer, the test joint box can be used for insulation material thicknesses up to 320 mm.
The test joint box is properly sealed thanks to a swellable waterstop tape and a specially edged StSt cover with seal.

Delivery includes all fixing elements (screws and plugs) as well as a styrofoam cover (protection against soiling during plastering).

Suitable for insertion of (perforations):
– Round wire Ø8-10 mm
– Round wire with plastic sheath Ø13 mm
– HVI Conductors Ø20-27 mm
– Flat strip 30x3.5 mm

The required disconnecting clamp and the number plate have to be ordered separately.

Details

lorem ipsum

Test joint box with spacer

For insualtion material thicknesses between 140 mm and 320 mm.

1 Product

Part No. 476055 TSKS WDVS 185X140X88 AH50.200 K V2A

GTIN 4013364219755, Customs tariff No.: 85359000, Gross weight: 1.02 kg, PU: 1.00 pc(s)


Images

Additional information

Test joint box with spacer for thermal insulation composite systems
Test joint box for external thermal insulation composite systems
Ready-to-install complete unit for
easy integration into external
thermal insulation composite systems,
with adhesive surface for sealing tapes
With plastic seal
UV-stabilised and weather-resistant, spacer with styrofoam core
Material of box: PC / ABS
Material of cover: StSt
Material of spacer: PP
Dimensions of spacer: 120 x 120 x 200 mm
Installation depth: 90-320 mm

Brand: DEHN
Type: TSKS WDVS 185X140X88 AH50.200 K V2A
Part No.: 476055
or equivalent.

 

Technical data

Material of box PC / ABS
Dimensions of box 185 x 145 mm
Material of cover StSt
Material of spacer PP
Dimensions of spacer 120 x 120 x 200 mm
Installation depth 90-320 mm

Product 476055 was added to Notepad.

Product 476055 was added to the cart.


Test joint box

For insulation material thicknesses between 90 mm and 140 mm.

1 Product

Part No. 476050 TSK WDVS 180X140X88 K V2A

GTIN 4013364219717, Customs tariff No.: 85359000, Gross weight: 1.02 kg, PU: 1.00 pc(s)


Images

Additional information

Test joint box
Test joint box for external thermal insulation composite systems
For easy integration into external
thermal insulation composite systems,
with adhesive surface for sealing tapes
With plastic seal
UV-stabilised and weather-resistant
Material of box: PC / ABS
Material of cover: StSt
Installation depth: 90-140 mm

Brand: DEHN
Type: TSK WDVS 180X140X88 K V2A
Part No.: 476050
or equivalent.

 

Technical data

Material of box PC / ABS
Dimensions of box 185 x 145 mm
Material of cover StSt
Installation depth 90-140 mm

Product 476050 was added to Notepad.

Product 476050 was added to the cart.


Separate spacer

With styrofoam core (no heat bridge) for combination with the test joint box. Can be shortened by 50 - 200 mm .at 10 mm intervals

1 Product

Part No. 476053 AH TSK WDVS 50.200 K

GTIN 4013364219724, Customs tariff No.: 39259080, Gross weight: 225.00 g, PU: 1.00 pc(s)


Images

Additional information

Separate spacer
Spacer for test joint box for
external thermal insulation composite systems
No heat bridge (styrofoam core)
Can be shortened by 50 - 200 mm
at 10 mm intervals
Material of spacer: PP
Dimensions of spacer: 120 x 120 x 200 mm

Brand: DEHN
Type: AH TSK WDVS 50.200 K
Part No.: 476053
or equivalent.

 

Technical data

Material of spacer PP
Dimensions of spacer 120 x 120 x 200 mm

Product 476053 was added to Notepad.

Product 476053 was added to the cart.


back to top