Part No. 860110 AF 10 V4A 1000
GTIN 4013364150256, Customs tariff No.: 72222031, Gross weight: 624.00 g, PU: 5.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 |
ASTM / AISI: | 316Ti / 316L |
Length (l1) | 1000 mm |
Dimensions | Ø10 mm |
Cross-section | 78 mm2 |
Standard | EN 62561-2 |
Part No. 860115 AF 10 V4A 1500
GTIN 4013364101104, Customs tariff No.: 72222031, Gross weight: 930.00 g, PU: 5.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 |
ASTM / AISI: | 316Ti / 316L |
Length (l1) | 1500 mm |
Dimensions | Ø10 mm |
Cross-section | 78 mm2 |
Standard | EN 62561-2 |
Part No. 860129 AF 10 V4A 2000
GTIN 4013364486782, Customs tariff No.: 72222031, Gross weight: 1.24 kg, PU: 5.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 |
ASTM / AISI: | 316Ti / 316L |
Length (l1) | 2000 mm |
Dimensions | Ø10 mm |
Cross-section | 78 mm2 |
Standard | EN 62561-2 |
Part No. 860130 AF 10 V4A 3000
GTIN 4013364101111, Customs tariff No.: 72222031, Gross weight: 1.80 kg, PU: 5.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 |
ASTM / AISI: | 316Ti / 316L |
Length (l1) | 3000 mm |
Dimensions | Ø10 mm |
Cross-section | 78 mm2 |
Standard | EN 62561-2 |
Part No. 860210 AF 30X3.5 V4A 1000
GTIN 4013364159365, Customs tariff No.: 85389099, Gross weight: 830.00 g, PU: 5.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 |
ASTM / AISI: | 316Ti / 316L |
Length (l1) | 1000 mm |
Dimensions | 30 x 3.5 mm |
Cross-section | 105 mm2 |
Standard | EN 62561-2 |
Part No. 860215 AF 30X3.5 V4A 1500
GTIN 4013364101081, Customs tariff No.: 72202021, Gross weight: 1.25 kg, PU: 5.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 |
ASTM / AISI: | 316Ti / 316L |
Length (l1) | 1500 mm |
Dimensions | 30 x 3.5 mm |
Cross-section | 105 mm2 |
Standard | EN 62561-2 |
Part No. 860230 AF 30X3.5 V4A 3000
GTIN 4013364101098, Customs tariff No.: 72202021, Gross weight: 2.48 kg, PU: 5.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 |
ASTM / AISI: | 316Ti / 316L |
Length (l1) | 3000 mm |
Dimensions | 30 x 3.5 mm |
Cross-section | 105 mm2 |
Standard | EN 62561-2 |
Part No. 860240 AF 30X3.5 V4A 4000
GTIN 4013364159372, Customs tariff No.: 72202021, Gross weight: 3.32 kg, PU: 5.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 |
ASTM / AISI: | 316Ti / 316L |
Length (l1) | 4000 mm |
Dimensions | 30 x 3.5 mm |
Cross-section | 105 mm2 |
Standard | EN 62561-2 |
Part No. 860425 AF 30X3.5 V2A B6.5X12 3000
GTIN 4013364227774, Customs tariff No.: 72202021, Gross weight: 2.40 kg, PU: 5.00 pc(s)
Technical data
Material | StSt |
Material No. | 1.4301 |
Length (l1) | 3000 mm |
Dimensions | 30 x 3.5 mm |
Fixing | [6x] 6.5 x 12 mm |
Hole distance | 500 mm |
Cross-section | 105 mm2 |
Standard | EN 62561-2 |
Part No. 860430 AF 30X3.5 V4A B6.5X12 3000
GTIN 4013364227781, Customs tariff No.: 72202021, Gross weight: 2.00 kg, PU: 5.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 |
ASTM / AISI: | 316Ti / 316L |
Length (l1) | 3000 mm |
Dimensions | 30 x 3.5 mm |
Fixing | [6x] 6.5 x 12 mm |
Hole distance | 500 mm |
Cross-section | 105 mm2 |
Standard | EN 62561-2 |
Part No. 860315 AF 30X3.5 V4A ZW 1500
GTIN 4013364150058, Customs tariff No.: 85389099, Gross weight: 1.25 kg, PU: 5.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 |
ASTM / AISI: | 316Ti / 316L |
Length (l1) | 1500 mm |
Dimensions | 30 x 3.5 mm |
Connection | disconnecting clamp or KS connector |
Fixing | [3x] Ø6.5 mm |
Hole distance | 500 mm |
Cross-section | 105 mm2 |
Standard | EN 62561-2 |
Part No. 860330 AF 30X3.5 V4A ZW 3000
GTIN 4013364150065, Customs tariff No.: 72202021, Gross weight: 2.50 kg, PU: 5.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 |
ASTM / AISI: | 316Ti / 316L |
Length (l1) | 3000 mm |
Dimensions | 30 x 3.5 mm |
Connection | disconnecting clamp or KS connector |
Fixing | [6x] Ø6.5 mm |
Hole distance | 500 mm |
Cross-section | 105 mm2 |
Standard | EN 62561-2 |