DEHNcare Visier schützt bei Störlichtbögen
DEHN protects against arc faults

DEHNcare visor APS

Clear vision – no fogging – full protection

DEHNcare APS T AS is currently the clearest face shield on the market.
With light transmittance class 0, it provides the best possible vision and is permanently fog-free.

In the event of an arc fault, active protection triggers the “controlled carbonisation” of the shield causing it to darken and reliably protect your employee from excessive heat.

Clear Vision
That means: total all-round visibility, no fogging, clear colours and high light transmittance.
In short, comfort and safety at work.

 

Energy Block
Should an arc fault really occur, the visor will reliably protect you against second-degree burns and flying particles.

Your advantages

A safer working day

  • Perfect all-round visibility:
    The transparent chin protector also offers you a clear downward view.
     
  • Better colour recognition:
    The clear visor makes it easier to tell colours apart. A decisive advantage when it comes to cables.
     
  • No fogging:
    The coalescence of the premium coating with the face shield is permanent so that no subsequent treatment, e.g. with anti-fog agents, is necessary. The visor is thus permanently fog-free.

 

Safer when things get serious
If an arc fault occurs, your employees are reliable protected against second degree burns. The ergonomically shaped face shield also provides mechanical protection against flying debris – from chin to ear.
 

Reduce costs
The visors of safety helmets for electricians are often bent into shape. The originally flat material is therefore under tension which can lead to material fatigue and cracks. This often means that the face shield needs to be exchanged more regularly.

The DEHNcare APS visor is different! The material which consists of nanoparticles is produced using a special manufacturing method and cast directly in the right shape. This makes it especially durable.
Good to know: even if it gets scratched in the course of time, this does not affect the protective properties.

 

Inspection interval for protective clothing?

We frequently receive queries about the inspection intervals for and service life of DEHNcare protective clothing, such as coats, jackets, trousers and gloves.
There are no general inspection requirements.

All DEHNcare products should only ever be used in flawless condition.

Before each use, please ensure that

    • the products are not soiled
    • all the seams are intact
    • the fastenings work properly
    • the clothing has no tears or holes
    Contact

    有任何问题,请联系我们。

    德和盛电气(上海)有限公司

    电话 +86-21-23519988

    返回顶部