DEHNrecord Alert engineer
Monitoring with DEHN

DEHNrecord Alert智能报警系统

Automation and digitalisation are striding forward and taking up position in everyday company life making it increasingly important to ensure system availability. 

Surge protection plays an important role in maintaining availability. It not only safeguards the power supply and communication, but also safety and security systems like video surveillance, fire alarms, access control, etc.

DEHNrecord Alert helps with monitoring 

DEHNrecord Alert helps you to monitor your surge protective devices (SPDs) by providing status reports wherever and whenever you like. This makes maintenance more manageable.

This is DEHNrecord Alert

How does DEHNrecord Alert work?

DEHNrecord Alert sends status reports on surge protective devices via Modbus TCP/RTU to an evaluation system and enables transmission to devices like notebooks, tablets, smartphones and PCs or to the system control room.

What information does DEHNrecord Alert transmit? 

The app relays device information, e.g., part number, type designation and replacement modules to DEHNrecord Alert.

What is the advantage for me?

More efficient and cost-effective co-ordination of service and maintenance work without having to be on site thanks to the data transmitted to my evaluation device.

How do I operate DEHNrecord Alert? 

DEHNrecord Alert is quick and easy to start up thanks to the intuitive app.

Download DEHNrecord App

Schematic diagram

Configuration of the complete system

This is how DEHNrecord Alert fits into the system. With surge arresters to protect both the energy and data side (product lines Red/Line and Yellow/Line) and floating remote signalling contacts.

* Floating remote signalling contact from any manufacturer

Your advantages with DEHNrecord Alert

  • Communication of the device status via Modbus TCP/RTU
  • Monitoring of up to 4 surge arresters with remote signalling contacts and up to 150 BLITZDUCTOR XT arresters via DEHNrecord MCM AL XT
  • Integration of the remote signalling contacts of further functional modules (other manufacturers) in the monitoring system

 

Good to know: Further bus protocols can be realised on request – feel free to contact us.

Contact

有任何问题,请联系我们。

德和盛电气(上海)有限公司

电话 +86-21-23519988

返回顶部