Störlichtbogenschutz: Handschuh mit langer Stulpe
DEHN protects the installer

Protective glove with long gauntlet

When you are removing NH fuse links, you need a glove which gives you good grip AND is comfortable?

This arc-fault-tested protective glove with a long gauntlet ensures arc fault protection up to the crook of the arm. The soft leather glove palm offers exceptional touch sensitivity and breathable materials ensure high wearing comfort even if the glove is used over extended periods of time.

This glove ensures enhanced protection of 32.8 cal/cm² according to IEC 614482-1-1. The new APG L protective glove is available in 5 sizes (size 8 – 12).

 

DEHNcare - Personal protective equipment, always the right choice.

Inspection interval for protective clothing?

We frequently receive queries concerning the inspection intervals for and useful service life of DEHNcare protective clothing, like coats, jackets, trousers and gloves.

There are no general inspection requirements. Therefore, it is all the more important that you thoroughly check your equipment. All DEHNcare products should only ever be used in flawless condition.

Before each use, please ensure that

  • the products are not soiled
  • all the seams are intact
  • the fastenings work properly
  • the clothing has no tears or holes
Contact

有任何问题,请联系我们。

德和盛电气(上海)有限公司

电话 +86-21-23519988

返回顶部