Inspektionskamera mit Beleuchtung
Bringing the invisible to light

Wireless inspection camera

Reliable inspections and easy operation via radio link to a smartphone or tablet

The portable inspection camera can be used for regular visual inspections and for documenting the state of electrical installations up to 123 kV / 15 - 60 Hz.

 

This allows

  • Fast and reliable reading of rating plates on electric switches or transformers
  • Early detection of broken electric equipment, e.g. insulators
  • Determination of the dirt accumulation on parts of electrical installations and
  • Documentation based on photos and films and filing of these photos and films

Saves time and costs – No disconnection required

Your advantages

The installation does not have to be disconnected as required by the 5 safety rules. This means:

  • No downtime - The installation is operational
  • Less time for the installer
  • Easy operation – Safe use

 

Especially practical: The camera can be controlled via an app on your smartphone or tablet. It is thus intuitively operated – without requiring time-consuming training.

The photos are wirelessly transmitted via a WiFi connection. In combination with the extendable insulating sticks from DEHN, the camera maintains the required safety distance and ensures that you are located outside the live working zone.

The flexible operating head allows you to reach and document areas of the installation which are difficult to access.

File your photos and films or forward them quickly and easily to your colleagues via smartphone or tablet.

LED lighting

Bringing light into the dark

The inspection camera can be supplemented with an optional LED lighting unit which makes it possible to see all details even in poor lighting conditions.

Contact

有任何问题,请联系我们。

德和盛电气(上海)有限公司

电话 +86-21-23519988

返回顶部