DEHNrecord Alert makes the maintenance of SPDs smart and simple

DEHNrecord Alert enables status reports from SPDs to be transmitted via MODBUS and, for example, relayed to a smart device. The start-up is quick and easy via the free app which allows you to receive status reports (e.g. push messages) wherever you are, reporting if all the devices are working and, if not, which devices need replacing without having to physically examine the equipment. DEHN makes the maintenance of your SPDs smart and simple.

DEHN, the surge protection specialist, presents DEHNrecord Alert (DRC MCM AL XT), a module which can manage status reports from four universally applicable remote signalling contacts and up to 150 surge protective devices (SPDs) BLITZDUCTOR XT. Up to four surge arresters from the Red/Line range, or from other arbitrary functional modules with remote signalling contacts, can be monitored by way of remote signalling contacts. DEHNrecord Alert sends status reports on surge protective devices via Modbus TCP or Modbus RTU to an evaluation system and enables transmission to devices like notebooks, tablets, smartphones and PCs or to the system control room. DEHNrecord Alert is quick and easy to start up with the help of an app. The app relays device information, for example, part numbers and type designations to DEHNrecord Alert. By sending this data to the user’s evaluation device, the user is provided with all the information required in the event of a fault to quickly procure and replace the faulty module. DEHNrecord Alert facilitates the efficient and cost-effective co-ordination and conduct of service and maintenance work. The standard way of communicating the status of the device is via Modbus TCP/RTU. Should different bus protocols be needed, DEHN will meet requirements.

返回顶部