DEHN Pressemitteilungen
DEHN press releases 2019-2020

Press releases 2019-2020

December 2020

DEHNdetect - Quick as a flash, strikingly smart

Wind power makes a sizeable contribution to the total power generated from renewable energy sources. The installation and operation costs must be amortised over the average 20-year operating phase of these plants. In order to do this, the entire lifecycle of the plants must be continually optimised and adjusted to changing circumstances, technological or economic. Constant monitoring and foresighted maintenance are essential. This is where DEHNdetect comes into play.

November 2020

Christian Höhler becomes CTO at DEHN

Christian Höhler becomes CTO at DEHN

The family-owned company DEHN has appointed Christian Höhler as CTO as of 01 November 2020. The 51-year-old graduate engineer can draw on many years of experience in the international environment as a development and sales manager. At WERMA, one of the market leaders in the field of signalling in industry and buildings, he was latterly responsible for the Research and Development section.

March 2020

BLITZDUCTORconnect - Easy. Safe. Robust.

The combined lightning current and surge arresters of the new BLITZDUCTORconnect series protect automation and measuring and control systems in industrial environments as well as information technology interfaces. A high lightning current discharge capacity and a low protection level make them ideal components for reliable terminal device protection. They are available in a compact or modular design and both variants have a width of only 6 mm.

September 2019

Family business DEHN on international course

With this clear company designation DEHN, as a leading supplier of lightning and surge protection and safety products and solutions, clearly underscores its importance as a globally active company and promotes the sustainable development of the DEHN brand.

August 2019

Whether small rooftop PV systems or multi-megawatt systems - DEHNcombo protects!

The new DEHNcombo YPV combined arrester from the lightning and surge protection specialist DEHN safely protects PV systems from surges caused by lightning interference. The arrester offers a number of application advantages for PV systems in a single device. The varistor-based protective device combines a type 1 lightning current arrester and a type 2 surge arrester and incorporates a tried and tested Y circuit.

April 2019

Smart and safe with DEHN

The sustainable use of resources requires the intelligent and sustainable generation, distribution and use of energy. This includes protection of the associated systems and plants. At “The Smarter E Europe“ (hall B3, booth 372) - the most important industry platform which takes place from May 15 to May 17 in Munich - we will demonstrate how to protect systems against lightning-related surges and safely handle electrical energy.

March 2019

Wireless inspection camera brings the invisible to light

The wireless inspection camera by DEHN is now available with an optional LED lighting unit which is quite simply mounted to the camera enclosure. The practical camera is ideal for inspecting and documenting the state of electrical installations up to 123 kV / 15-60 Hz – under live conditions. The extra lighting, point or diffused, makes it possible to use the camera in badly lit locations.

Current press releases

Press archive

Are you looking for a previous press release?

返回顶部