PAS EX from DEHN – Safety with non-sparking equipotential bonding

DEHN PAS EX equipotential bonding bars – Safety through permanently effective equipotential bonding

Equipotential bonding is essential; particularly in potentially explosive areas. It eliminates differences in potential, thus preventing dangerous touch voltages and sparking. In order to achieve this, all external, conductive system parts and installations that could cause dangerous potential differences must be connected to the main earthing busbar. Furthermore, in the event of electrical faults or lightning strikes, it is important that no sparking or hot surfaces arise in hazardous areas. Equipotential bonding systems should therefore be designed so that such possible ignition sources cannot come into effect.

The new PAS EX equipotential bonding bars from DEHN meet precisely these requirements. They can be used in the Ex zones 1/21 and 2/22 and also provide a variety of connection options. A wide variety of versions and configuration options mean absolute flexibility. In addition to the chemical and gas industries, they are therefore also especially well suited for use in the pharmaceutical, food and automotive industries, in biogas or sewage plants and in the oil industry. Such facilities are especially susceptible to lightning strikes, and the requirements placed on equipotential bonding and its components are correspondingly high.

In areas with hazardous explosive atmospheres, it is important to design terminals and connections of lightning protection systems so that no ignitable sparks or impermissibly high surface temperatures can arise in the event of lightning current penetration or other electrical faults. The PAS EX series of equipotential bonding bars from DEHN may be used in Ex zones 1/21 and 2/22. For this purpose, they have been assessed as non-sparking to explosion group IIC (hydrogen) at up to 100 kA (10/350 μs) of lightning current and tested to 50 Hz short-circuit current. They meet the test standards CLC/TS 50703-2: 2020-12 and VDE 0185-561-1 (IEC 62561-1). In hazardous areas, high surface temperatures on components can become sources of ignition. This has also been factored into PAS EX. Accordingly, even under high loads, the surface temperature does not exceed a value of 135°C (temperature class T4).

The PAS EX equipotential bonding bars are also flexibly configurable and fitted with a multitude of connection options (cable lug, push-in, flat and round conductor connections), whereby all connections are secured against self-loosening.

The connection for the cable lug already has a thread integrated, meaning that the connection of conductors up to 95 mm2 can be established quickly and easily using cable lugs. With the push-in connection, both flexible and rigid conductors from 4 to 16 mm² can be connected quickly and without tools. A special adapter also offers connection options for flat conductors with a width of 30 or 40 mm and for round conductors with a diameter of 10 mm and establishes the contact with the EBB in a non-sparking manner.

The PAS EX equipotential bonding bars are made from stainless steel (V2A). They come in two versions. 11 connections are possible with the long version and 7 connections with the short one.

返回顶部