Surge protection without a backup fuse: an easy way to increase safety.
DEHN ACI with integrated overcurrent protection: less planning, more space, greater operational safety.
Surge protection can be provided without an external backup fuse. DEHN ACI integrates overcurrent protection into the SPD itself – so there's no need for an external backup fuse.
Less effort. Reduced power losses. Greater operational safety.

Advantages: More safety, less effort

Ideal for the DIN rail
Less space. Less wiring. Less effort.
In distribution boards, every module space counts. Conventional protection concepts often require additional backup fuses and wiring, which increases the space required on the DIN rail and makes planning and installation more complex.
DEHN ACI integrates overcurrent protection into the SPD itself. There is no need for separate fuses or additional holders. This leaves more space in the distribution board and makes installation significantly simpler.
Note regarding Type 2 SPDs: Particularly in the case of Type 2 arresters on the DIN rail, this results in a compact solution with a consistently low voltage protection level and reduced planning effort.
Technology that specifically eliminates vulnerabilities
Conventional protection concepts require an external backup fuse. This results in additional components, more wiring and more complex coordination. DEHN's ACI technology takes a different approach: the overcurrent protection is integrated into the SPD itself, eliminating typical challenges such as the need to consider selectivity.
The following characteristics illustrate how this approach works in practice.
ACI technology is the most efficient solution in many applications. However, it must be designed correctly.
Find a suitable SPD without a backup fuse now

DEHNventil ACI (Type 1 combined arrester)
Lightning current and surge protection without a backup fuse.
For the most demanding requirements in lightning current protection. Integrated protection without additional components.

DEHNguard ACI (Typ 2)
Compact surge protection for the DIN rail.
For applications where the focus is on simple installation and reduced complexity.

DEHNguard M DC ACI
The specialist for high-power charging and fast-charging posts.
Already fit for IEC 61643-41.
Downloads
ACI-Technology
An innovative design concept for SPDs
ACI-Technology
Surge protection with no external backup fuse
ACI Technology
Hidden Dangers: How to protect your installations effectively