Lightning and
surge protection for
wind turbine
generator systems

Due to their height, complexity, and exposed locations, wind turbine generator systems are especially subject to lightning events. End-to-end protective measures prevent damage, system downtimes and revenue losses as well as service and repair costs for onshore and offshore systems. 

Our products protect systems from the foundation all the way to the rotor blade
To ensure that investments in new wind turbines pay off, optimising the systems for maximum availability is the top priority. We develop complete lightning protection systems, consisting of external and internal lightning protection as well as equipotential bonding. 

Not just products, but solutions
We have many years of experience in lightning and surge protection and, thanks to numerous system tests for the wind power industry, the expertise to develop effective lightning protection systems for wind turbines.
We would be pleased to assist you as well in drawing up a system-specific lightning protection concept. 

To the protection solutions:
Offshore windparks protected by DEHN

We safeguard operations and protect investments

The aim of a lightning protection concept is to prevent lightning damage to mechanical and electrical components and to safeguard system availability. The core task is to effectively dissipate lightning currents. Before a protection concept is designed for the wind turbine, the turbine system is classified into lightning protection zones in accordance with IEC 61400-24. The outer zones, except for the rotor blades, are determined using the rolling sphere method. The classification of the inner zones depends on the exact structure of the wind turbine generator system and must therefore be system-specific.

Dehn

We provide support for your project right from the start

Making a lightning protection concept an elementary component of the planning phase for a wind turbine avoids costly repairs and retrofitting. We can assist you in carrying out risk analyses, creating customer-specific protection concepts, selecting products and conducting system tests in our independent and accredited test centre. Find out about our range of services that help you accelerate and verify your developments.  

What a lightning protection concept needs to address

After the classification into lightning protection zones, the protective measures for the system can be defined. The protection concept for wind turbine generator systems includes: 

The external lightning protection system

The safe interception and discharge of direct lightning strikes is crucial for the availability of a wind turbine. Lightning currents are fed into the down conductors via an air-termination system and channelled into the ground in a controlled manner. 

Surge protection

Coordinated surge protection safeguards the system's power supply systems from lightning currents and overvoltages. Protection solutions for information and data technology and condition monitoring solutions such as the DEHNdetect lightning current measuring system make a significant contribution to operational safety and system availability.

Earthing and equipotential bonding

A design of the earthing system in accordance with IEC 61400 is essential for the safe operation of electrical installations and for the function of the lightning protection system. Interconnecting elements that are capable of carrying short-circuit current establish the contact between the earthing system and the metal parts of the foundation as well as the main earthing busbar. Metallic components of the wind turbine are integrated into the equipotential bonding system – including steel reinforcement components that are encased in concrete. 

Any questions?

We will be happy to clear these up in person.

Contact us

Relevant standards for lightning protection in wind turbine systems

  • IEC 61400-24 deals with the topic of lightning protection for wind turbines and contains detailed information on the selection of protection components. 
  • Further specifications can be found in the standards of the EN 62305 series and in DNV-ST-0076 "Design of electrical installations for wind turbines". 

Downloads

Services

We can provide support for your project from the planning to the implementation and beyond. Take advantage of our wide range of practical tools and services. 

Register now for DEHNinfo

We would be happy to keep you up to date with information on lightning and surge protection and safety equipment.

Exclusive industry news and trends
DEHN product innovations
Changes in standards

Any questions?

Write us a message.

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.

What other topics are of interest to you?

Just select them and read on.