HVI Lightning Protection

Flexibility and maximum safety: Using the high-voltage-resistant, insulated HVI Conductors from DEHN, you can easily maintain separation distances. The possible uses of HVI Conductors are extremely diverse and suitable for every application. Only DEHN offers such a wide range and over 20 years of experience in insulated lightning protection. 

DEHN

Innovative HVI Conductors: Safety and design in perfection

The HVI (High-Voltage Insulation) Conductors developed by DEHN have a lightning-current-carrying core that is sheathed with insulating material. The required separation distances from other conductive parts of the building or electrical wiring and pipes are maintained without having to take any further measures. 

HVI Conductors can also be installed behind the façade and can even be painted in the same colour as the building. For you, this means: optimum adaptation to the building architecture and many design options. 

What sets the HVI Conductor apart

01
Safe maintenance of the separation distance 

Installation directly next to conductive building parts or electrical lines and pipework. 

02
Simple installation

Quick, easy and safe thanks to modular components and special tools. 

03
Aesthetic integration

Customisable colouring for all HVI Conductors with grey sheath. 

04
Flexible retrofitting

Space-saving HVI lightning protection allows free installation space for future roof superstructures such as PVs or air-conditioning. 

05
Use in hazardous areas

All HVI variants (Ex zones 2 and 22), HVI light plus, HVI and HVI power (Ex zones 1 and 21) 

Types of conductor

The high-voltage-resistant, insulated conductors ensure that the separation distance to electrically conductive components is maintained. The range comprises four variants: HVI light, HVI light plus, HVI and HVI power. 

When selecting the right conductor, the necessary separation distance is crucial: 

FeaturesHVI lightHVI light plusHVI greyHVI blackHVI power
Separation distance in air≤ 45 cm≤ 60 cm≤ 75 cm≤ 75 cm≤ 90 cm
Lightning current carrying capability150 kA150 kA150 kA150 kA200 kA
Class of LPSII – IVII – IVII – IVII – IVI – IV
Protection against electric shock
Approval for use in hazardous areas
Paintable
Without additional equipotential bonding
Solid inner conductoroptional

Product range

A rooftop installation with metal support poles, concrete bases, and visible cables arranged on a flat, gray surface.
HVI light

A major advantage of the HVI light Conductor is its quick and easy installation without the need for a conventional cable sealing end. Instead, the cable is connected to the supporting tube in the tripod with an adjustment range. 

DEHN
HVI light plus

HVI light plus complements the tried-and-tested HVI Conductor and offers advantages for installation and planning thanks to integrated touch protection, approval for use in hazardous areas and the saving of an additional equipotential bonding connection.

DEHN
HVI

The HVI Conductor has a wide range of applications. It protects larger roof-mounted structures, antennas or masts with information technology equipment from direct lightning strikes – even in potentially explosive atmospheres. 

DEHN
HVI power

The HVI power Conductor is the most powerful version and is used in buildings of sizeable dimensions or increased protection class and safety requirements.

Insulated lightning protection system as per IEC TS 62561-8

Our products for insulated lightning protection are thoroughly tested in accordance with the IEC TS 62561-8 standard and meet the requirements for components for an insulated lightning protection system. We offer you this safety both with our HVI components and with our products for the isolated air-termination system (such as DEHNiso combi sets and GRP products). 

The advantages for you? Tested safety at the highest level and quality in accordance with international requirements. And not just for individual components, but for entire system solutions. HVI from DEHN – in use for you since 2003! 

The available components of the HVI systems are tested as a complete system. DEHN has neither planned for nor tested the combination of our system with other components available on the market. If third-party system components are nevertheless used in the planning or installation of our HVI system, this will invalidate the warranty claim in accordance with the provision in our General Terms and Conditions and may adversely affect the functionality of the entire HVI lightning protection system. 

HVI – all installation variants tested in accordance with IEC TS 62561-8

HVI Lightning Protection

HVI Lightning Protection is safe, easy and flexible to install. Before this happens, two important steps need to be taken:

Calculating wind load

The wind load is particularly important when planning and installing air-termination systems as part of a lightning protection system. Complex building structures require customised air-termination systems. Here you can find out how to calculate the wind load in five steps. 

Learn more

Maintaining separation distances

Maintaining the separation distance prevents dangerous flashovers between earthed parts of the building and the lightning-current-carrying components of the lightning protection system in order to avoid sparking and any associated personal injuries, property damage or fires. 

Learn more

Downloads

Our services

We can provide support for your project from the planning to the implementation and beyond. Take advantage of our wide range of practical tools and services.

Any questions?

Write us a message.

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
Solve this simple math problem and enter the result. E.g. for 1+3, enter 4.
This question tests whether you are human or a computer and prevents automated spam submissions.