DEHNguard M DC ACI 1250 FM
        972150
        
            
  Modular, pluggable, Type 2 surge arrester for DC charging equipment up to 1,250 V, with mechanical function/fault indication.
        
        
      
  
  
            
        
  DEHNventil M2 TT FM
        956315
        
            
  Modular, Type 1 + Type 2 + Type 3 combined arrester for TT and TN-S systems (3+1 configuration).
        
        
      
  
  
            
        
  DEHNguard MP YPV 1200 FM
        942565
        
            
  Multipole surge arrester for PV systems, Type 2. With plug-in protection modules, double push-in connection terminal and Thermo Dynamic Control. For the protection of low-voltage consumer systems.
        
        
      
  
  
            
        
  DEHNcube 2 YPV
        900988
        
            
  Generator junction box for PV systems of up to 1,200 V DC. For protecting three MPP inputs and one string each.
        
        
      
  
  
            
        
  DEHNguard MP FM
        942405
        
            
  Multipole, Type 2 + Type 3 surge arrester. Consisting of a base part and plug-in protection modules and double-push-in connection clamp suitable for stub wiring and feed-through wiring. High device reliability due to Thermo Dynamic Control arrester monitoring.
        
        
      
  
  
            
        
  DEHNcube EMOB 2 16
        900901
        
            
  Type 2 + Type 3 junction box for e-mobility in protection class IP 65. For universal installation upstream of the wallbox.
        
        
      
  
  
            
        
  Combined arrester, DEHNcharge
        900095
        
            
  Type 1 + 2, multipole, for battery storage systems. With combined disconnection and short-circuiting device. For protecting battery storage systems, even in the event of direct lightning strikes.
        
        
      
  
  
            
        
  DEHNpatch Class EA
        929161
        
            
  Universal, space-saving combined arrester with RJ45 connection system and status display. For the protection of Ethernet applications. With powerful gas discharge arrester and protective diodes, fully shielded adapter design, optional earth connection.
        
        
      
  
  
            
        
  DEHNbox TC B 180
        922220
        
            
  Lightning current arrester for protecting IT interfaces. Tool-free connection of a pair with integrated strain relief. Connection of a pair or patch cable with RJ45 plug at the outlet.
        
        
      
  
  
            
        
  BLITZDUCTORconnect MVG
        927290
        
            
  Space-saving, modular surge arrester with push-in connection terminal and status indication for protecting two wires of stranded, unearthed signal interfaces. With signal disconnection for maintenance purposes.
        
        
      
  
  
            
        
  BLITZDUCTORconnect
        927244
        
            
  Space-saving, modular combined arrester with push-in connection terminal and status indication for protecting one pair of unearthed balanced interfaces. With signal disconnection for maintenance purposes.
        
        
      
  
  
            
        
  DEHNrecord condition monitoring unit
        910710
        
            
  DIN-rail-mounted device set with integrated visual transmitter/receiver and reverse unit for condition monitoring of BLITZDUCTORconnect and DEHNpatch arresters.
        
        
      
  
  
            
        
  HVI light plus Conductor, copper
        819609
        
            
  High-voltage-resistant insulated down conductor to maintain the separation distance to electrically conductive parts. For assembly on site. Equivalent separation distance s ≤ 60 cm (in air), s ≤ 120 cm (solid building material).
        
        
      
  
  
            
        
  Telescopic air-termination rods
        105185
        
            
  For fixing on to, for example, walls or other structures.
        
        
      
  
  
            
        
  PAS EX 7(11)AP SET
        472415
        
            
  For use in potentially explosive areas of Ex zones 1 and 2 (gases, vapours, mists) up to explosion group IIC as well as Ex zones 21 and 22 (dusts).
        
        
      
  
  
            
        
  Earth clamp, stainless steel
        540249
        
            
  UNI earth clamp for integrating the mounting systems of PV systems in functional equipotential bonding/functional earthing and lightning equipotential bonding.
        
        
      
  
  
            
        
  Sealing collar
        478597
        
            
  Water-pressure-tight, for round conductors and flat conductors in waterproof foundation slabs and walls.
        
        
      
  
  
            
        
  DEHNsense EFD
        740200
        
            
  Portable voltage alarm in a case. Provides visual, acoustic and haptic warnings of electrical fields. Can be operated via the free DEHNwork app. Additional measure to the 5 safety rules.
        
        
      
  
  
            
        
  Tripod, space saving
        105357
        
            
  Stands for holding HVI supporting tubes for internally/externally routed HVI Conductors in/on the supporting tube, with double clamp for connection of 2x Rd 8–10 mm.
        
        
      
  
  
            
        
  Detection device
        782030
        
            
  For detecting current and light, includes outlet for the direct connection of two quenching devices.
        
        
      
  
  
            
        
  Inspection camera
        766480
        
            
  Set with wireless digital camera for visual inspection of electrical systems. Simple control via app. No need to isolate the system.
        
        
      
  
  
            
        
  PPE arcs set outdoor
        785908
        
            
  Arc-fault-tested electrician set for maintenance and repair work on outdoor electrical installations. The set includes the DEHNcare ArcFit protective clothing, APG protective gloves, as well as eye and face protection.
        
        
      
  
  
            
        
  PHE III Voltage Detector
        767733
        
            
  The nominal voltage selector switch allows to switch between two nominal voltage ranges. For safety reasons, the voltage detector can only be switched on if the selector switch is switched to the most sensitive range of 3 kV to 10 kV.