SPD according to EN 61643-11 / IEC 61643-11 |
type 1 + type 2 / class I + class II
|
Energy coordination with terminal equipment (≤ 10 m) |
type 1 + type 2 + type 3
|
Nominal voltage (a.c.) (UN
) |
230 / 400 V (50 / 60 Hz)
|
Max. continuous operating voltage (a.c.) (UC
) |
255 V (50 / 60 Hz)
|
Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal
) |
100 kA |
Specific energy [L1+L2+L3+N-PE] (W/R) |
2.50 MJ/ohms |
Lightning impulse current (10/350 µs) [L-N] (Iimp
) |
25 kA |
Specific energy [L-N] (W/R) |
156.25 kJ/ohms |
Lightning impulse current (10/350 µs) [N-PE] (Iimp
) |
100 kA |
Specific energy [N-PE] (W/R) |
2.50 MJ/ohms |
Nominal discharge current (8/20 µs) [L-N]/[N-PE] (In
) |
25 / 100 kA |
Voltage protection level [L-N] (UP
) |
≤ 1.5 kV |
Voltage protection level [N-PE] (UP
) |
≤ 1.5 kV |
Follow current extinguishing capability [L-N] (a.c.) (Ifi
) |
25 kArms
|
Follow current extinguishing capability [N-PE] (a.c.) (Ifi
) |
100 Arms
|
Follow current limitation / Selectivity |
no tripping of a 32 A gG fuse up to 25 kArms (prosp.)
|
Response time (tA
) |
≤ 100 ns |
Max. backup fuse up to IK = 25 kArms
|
315 A gG |
Max. backup fuse for IK > 25 kArms
|
200 A gG |
Temporary overvoltage (TOV) [L-N] (UT) – Characteristic |
440 V / 120 min. – withstand
|
Temporary overvoltage (TOV) [N-PE] (UT) – Characteristic |
1200 V / 200 ms – withstand
|
Operating temperature range (TU
) |
-40 °C ... +80 °C
|
Operating state indication |
button with indicator light
|
Number of ports |
1
|
Cross-sectional area (PE, 9) |
10-35 mm2 fine-stranded / 50 mm2 stranded
|
For mounting on |
40 mm busbar systems
|
Enclosure material |
thermoplastic, red, UL 94 V-0
|
Place of installation |
indoor installation
|
Degree of protection |
IP 30 (in combination with cover)
|
Capacity |
3 module(s), DIN 43880 |
Approvals |
VDE
|
Extended technical data:
|
---------------------------------
|
Voltage protection level [L-PE] (UP
) |
2.2 kV |