DEHNvenCI
Result: 2/2 Products
Product 961200 was added to Notepad.
Product 961200 was added to the cart.
SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
Energy coordination with terminal equipment | type 1 + type 2 |
Energy coordination with terminal equipment (≤ 10 m) | type 1 + type 2 + type 3 |
Nominal voltage (a.c.) (UN ) | 230 V (50 / 60 Hz) |
Maximum continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 25 kA |
Specific energy (W/R) | 156.25 kJ/ohms |
Nominal discharge current (8/20 µs) (In ) | 25 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Follow current extinguishing capability (a.c.) (Ifi ) | 50 kArms |
Follow current limitation / Selectivity | no tripping of a 20 A gG fuse up to 50 kArms (prosp.) |
Response time (tA ) | ≤ 100 ns |
Max. mains-side overcurrent protection | not required (already integrated) |
Rated breaking capacity of the internal backup protection | 100 kA |
Temporary overvoltage (TOV) (UT) – Characteristic | 440 V / 120 min. – withstand |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Number of ports | 1 |
Cross-sectional area (L, N/PE(N)) (min.) | 10 mm2 solid / flexible |
Cross-sectional area (L, N/PE(N)) (max.) | 50 mm2 stranded / 35 mm2 flexible |
For mounting on | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Place of installation | indoor installation |
Degree of protection | IP 20 |
Capacity | 2 module(s), DIN 43880 |
Approvals | KEMA |
Extended technical data: | For use in switchgear installations with prospective short-circuit currents of more than 50 kArms (tested by the German VDE) |
– Max. prospective short-circuit current | 100 kArms (220 kApeak) |
– Limitation / Extinction of mains follow currents | up to 100 kArms (220 kApeak) |
Product 961205 was added to Notepad.
Product 961205 was added to the cart.
SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
Energy coordination with terminal equipment | type 1 + type 2 |
Energy coordination with terminal equipment (≤ 10 m) | type 1 + type 2 + type 3 |
Nominal voltage (a.c.) (UN ) | 230 V (50 / 60 Hz) |
Maximum continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 25 kA |
Specific energy (W/R) | 156.25 kJ/ohms |
Nominal discharge current (8/20 µs) (In ) | 25 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Follow current extinguishing capability (a.c.) (Ifi ) | 50 kArms |
Follow current limitation / Selectivity | no tripping of a 20 A gG fuse up to 50 kArms (prosp.) |
Response time (tA ) | ≤ 100 ns |
Max. mains-side overcurrent protection | not required (already integrated) |
Rated breaking capacity of the internal backup protection | 100 kA |
Temporary overvoltage (TOV) (UT) – Characteristic | 440 V / 120 min. – withstand |
Operating temperature range (TU ) | -40 °C ... +80 °C |
Operating state / fault indication | green / red |
Number of ports | 1 |
Cross-sectional area (L, N/PE(N)) (min.) | 10 mm2 solid / flexible |
Cross-sectional area (L, N/PE(N)) (max.) | 50 mm2 stranded / 35 mm2 flexible |
For mounting on | 35 mm DIN rails acc. to EN 60715 |
Enclosure material | thermoplastic, red, UL 94 V-0 |
Place of installation | indoor installation |
Degree of protection | IP 20 |
Capacity | 2 module(s), DIN 43880 |
Approvals | KEMA |
Type of remote signalling contact | changeover contact |
Switching capacity (a.c.) | 250 V / 0.5 A |
Switching capacity (d.c.) | 250 V / 0.1 A; 125 V / 0.2 A; 75 V / 0.5 A |
Cross-sectional area for remote signalling terminals | max. 1.5 mm2 solid / flexible |
Extended technical data: | For use in switchgear installations with prospective short-circuit currents of more than 50 kArms (tested by the German VDE) |
– Max. prospective short-circuit current | 100 kArms (220 kApeak) |
– Limitation / Extinction of mains follow currents | up to 100 kArms (220 kApeak) |