Notepad


#1 900987 / DCU 2 YPV 1+2 1200 2M 2S MC4 / T1+2 junction box, IP65 encl. f. PV sys. 2MPPT w. 2 strings each up to 1100V DC

Generator junction box DCU 2 YPV 1+2 1200 2M 2S MC4 in IP65 degree of protection with original MC4 plug-in connection. In accordance with DIN EN IEC 61439-2 for protecting 2 MPP inputs and 2 strings each. For use in accordance with DIN IEC 60364-7-712:2011-04 (setting up photovoltaic supply systems).


Please log in to have access to all downloads

Please log in to have access to all downloads

 

back to top