Notepad


#1 972150 / DG M DC ACI 1250 FM / Surge arrester Type 2/class II DEHNguard M DC ACI 1250 FM

Modular, pluggable Type 2 surge arrester DEHNguard M DC ACI 1250 FM for DC applications with mechanical function/fault indication. Arrester type 2 similar to EN / IEC 61643-41, consisting of a switch/spark gap combination. Specially for use in DC charging equipment up to 1,250 V.


Please log in to have access to all downloads

Please log in to have access to all downloads

 

back to top