Notepad


#1 952567 / DG M YPV 1500 FM / Surge arrester Type 2 DEHNguard M multipole for PV systems up to 1500V DC

Multipole DEHNguard M YPV SCI type 2 surge arrester according to EN 61643-31 consisting of a base part and plug-in protection modules. High reliability due to "Thermo Dynamic Control" SPD monitoring device. For protecting low-voltage consumer´s installations against surges. For use in accordance with IEC 60364-7-712:2002-05 (Requirements for special installations or locations - Solar photovoltaic (PV) power supply systems).


Please log in to have access to all downloads

Please log in to have access to all downloads

 

back to top