Notepad


#1 941406 / DSH B TNS 255 FM / Appl.-opt. combined arrester DEHNshield B type 1+2 for three-phase TN-S systems

Multipole spark-gap-based combined lightning current and surge arrester DEHNshield Basic (type 1 and type 2) according to EN 61643-11. Compact design due to space-saving spark gap technology with a width of only 1 module / pole. For use in residential buildings which are retrofitted or refurbished. Capable of protecting terminal equipment. Meets all requirements of IEC 60364-5-53 and IEC 60364-4-44. Can be installed directly at the origin of the electrical installation.


Please log in to have access to all downloads

Please log in to have access to all downloads

 

back to top