Notepad


#1 956305 / DV M2 TNC 255 FM / Combined arrester Type 1+2+3 DEHNventil M2 three-pole f. TN-C systems w. remote signalling contact

Multipole, spark-gap-based, modular DEHNventil combined arrester type 1 + type 2 + type 3 according to EN 61643-11, consisting of a base part and a plug-in protection module. Maximum system availability due to rapid arc control (RAC) spark gaps. Capable of protecting terminal equipment. For protecting low-voltage consumer installations against surges and even direct lightning strikes. For installation in conformity with the lightning protection zone concept at the boundaries from 0A – 2.


Please log in to have access to all downloads

Please log in to have access to all downloads

 

back to top