Notepad


#1 952405 / DG M TNS 275 FM / DEHNguard M FM surge arrester

Multipole DEHNguard M surge arrester (type 2 according to EN 61643-11) consisting of a base part and plug-in protection modules. High reliability due to Thermo Dynamic Control SPD monitoring device. For protecting low-voltage consumer´s installations against surges. For installation in conformity with the lightning protection zone concept at the boundaries from 0B – 1 and higher.


Please log in to have access to all downloads

Please log in to have access to all downloads

 

back to top