Notepad


#1 785906 / PSA ESET S ID / PPE arcs set Indoor, size: S

Arc-fault-tested electrician set for maintenance and repair work on indoor electrical installations. The set includes DEHNcare ArcFit protective clothing with a high level of wearing comfort, APG protective gloves, as well as eye and face protection. All components are certified in compliance with the requirements of the PPE regulation (EU) 2016/425 for placing personal protective equipment on the market. Tested to IEC 61482-2; GS-ET 29; EN ISO 11612; EN 1149-5; EN 166; EN 170; EN 407; EN 388.


Please log in to have access to all downloads

Please log in to have access to all downloads

 

back to top