Notepad


#1 107391 / DBS KB D50 RA1330 V2A / Tripod hinged w. half shell f. tube D40/50mm radius 1330mm angle 10° StSt

Tripod (hinged design) for supporting tubes D 50 mm with side outlet or air-termination rod D 40 mm with reduction accessories. With double clamp for the connection 2x Rd 8–10 mm, for erection with concrete base (weight 17 kg) with adjustment to the roof slope to a max. of 10° using the base holder set.


Please log in to have access to all downloads

Please log in to have access to all downloads

 

back to top