Notepad


#1 942115 / DG MP TT 2P 275 FM / Type 2+3 surge arrester DEHNguard MP FM single-phase Uc 275V TT+TN-S Systems

Multipole type-2 + type-3 DEHNguard MP surge arrester, according to EN 61643-11, consisting of a base part and plug-in protection modules and double-push-in connection clamp suitable for stub wiring and feed-through wiring. High device reliability due to Thermo Dynamic Control arrester monitoring. For protecting low-voltage consumer installations against surges. For installation in conformity with the lightning protection zone concept at the boundaries from 0B – 1 and higher.


Please log in to have access to all downloads

Please log in to have access to all downloads

 

back to top