Your dashboard services.
Register to access all tools.

DEHNcare APS med aktiv beskyttelse

  • Aktiv beskyttelse (mørklægning) i tilfælde af lysbue
  • Ergonomisk hagebeskyttelse giver optimal sigtbarhed
  • Dughæmmende
  • Fuld beskyttelse, også mod ridser
  • Levetid: 10 år
  • Certificeret iht. PPE-forordningen (EU) 2016/425

Lysbuesikkert visir med clips

  • Passer til huller på elektriker-sikkerhedshjelm ESH U S
  • Med huller i begge sider til LED-lampe til visir

3 Products

Part No. 785821 APS T AS CL2 SC

GTIN 4013364426979, Customs tariff No. (EU): 39269060, Gross weight: 544.94 g, PU: 1.00 Pakkestørrelse

Predecessor

Images

Additional information

Certificates

 

Technical data

Farve Transparent
Materiale Polykarbonat
Tykkelse 1,5 mm
Lysbuebeskyttelsesklasse (Box-test 7 kA/0,5 s – enpolet) APC 2
Lysbueenergi (Warc eller WLBP ) 318 kJ
Gennemsigtighed af visir 74.4 ... 100 %
Lystransmissionsklasse 0
Standard GS-ET-29, EN 166, EN 170

Product 785821 was added to Notepad.

Product 785821 was added to the cart.

Part No. 785822 APS T AS 14C SC

GTIN 4013364426993, Customs tariff No. (EU): 39269060, Gross weight: 549.10 g, PU: 1.00 Pakkestørrelse

Predecessor

Images

Additional information

Certificates

 

Technical data

Farve Lys grå
Materiale Polykarbonat
Tykkelse 1,5 mm
Lysbuebeskyttelsesklasse (Box-test 7 kA/0,5 s – enpolet) APC 2
Lysbueenergi (Warc eller WLBP ) 318 kJ
Arc Rating – ATPV (Open Arc Test) 14 cal / cm2
Gennemsigtighed af visir 43.2 ... 58.1 %
Lystransmissionsklasse 2
Standard GS-ET-29, EN 166, EN 170

Product 785822 was added to Notepad.

Product 785822 was added to the cart.

Part No. 785823 APS T AS 25C SC

GTIN 4013364427013, Customs tariff No. (EU): 39269060, Gross weight: 546.28 g, PU: 1.00 Pakkestørrelse

Predecessor

Images

Additional information

Certificates

 

Technical data

Farve Grå
Materiale Polykarbonat
Tykkelse 1,5 mm
Lysbuebeskyttelsesklasse (Box-test 7 kA/0,5 s – enpolet) APC 2
Lysbueenergi (Warc eller WLBP ) 318 kJ
Arc Rating – ATPV (Open Arc Test) 25 cal / cm2
Gennemsigtighed af visir 43.2 ... 58.1 %
Lystransmissionsklasse 2
Standard GS-ET-29, EN 166, EN 170

Product 785823 was added to Notepad.

Product 785823 was added to the cart.


Lysbuesikkert visir med spændebånd

  • Passer til alle gængse elektriker-sikkerhedshjelme
  • Med huller i begge sider til LED-lampe til visir

3 Products

Part No. 785824 APS T AS CL2 FS

GTIN 4013364426986, Customs tariff No. (EU): 39269060, Gross weight: 569.47 g, PU: 1.00 Pakkestørrelse

Predecessor

Images

Additional information

Certificates

 

Technical data

Farve Transparent
Materiale Polykarbonat
Tykkelse 1,5 mm
Lysbuebeskyttelsesklasse (Box-test 7 kA/0,5 s – enpolet) APC 2
Lysbueenergi (Warc eller WLBP ) 318 kJ
Gennemsigtighed af visir 74.4 ... 100 %
Lystransmissionsklasse 0
Standard GS-ET-29, EN 166, EN 170

Product 785824 was added to Notepad.

Product 785824 was added to the cart.

Part No. 785825 APS T AS 14C FS

GTIN 4013364427006, Customs tariff No. (EU): 39269060, Gross weight: 574.43 g, PU: 1.00 Pakkestørrelse

Predecessor

Images

Additional information

Certificates

 

Technical data

Farve Lys grå
Materiale Polykarbonat
Tykkelse 1,5 mm
Lysbuebeskyttelsesklasse (Box-test 7 kA/0,5 s – enpolet) APC 2
Lysbueenergi (Warc eller WLBP ) 318 kJ
Arc Rating – ATPV (Open Arc Test) 14 cal / cm2
Gennemsigtighed af visir 43.2 ... 58.1 %
Lystransmissionsklasse 2
Standard GS-ET-29, EN 166, EN 170

Product 785825 was added to Notepad.

Product 785825 was added to the cart.

Part No. 785826 APS T AS 25C FS

GTIN 4013364427020, Customs tariff No. (EU): 39269060, Gross weight: 559.44 g, PU: 1.00 Pakkestørrelse

Predecessor

Images

Additional information

Certificates

 

Technical data

Farve Grå
Materiale Polykarbonat
Tykkelse 1,5 mm
Lysbuebeskyttelsesklasse (Box-test 7 kA/0,5 s – enpolet) APC 2
Lysbueenergi (Warc eller WLBP ) 318 kJ
Arc Rating – ATPV (Open Arc Test) 25 cal / cm2
Gennemsigtighed af visir 43.2 ... 58.1 %
Lystransmissionsklasse 2
Standard GS-ET-29, EN 166, EN 170

Product 785826 was added to Notepad.

Product 785826 was added to the cart.


back to top