DEHNsignal
:quality(98)/www.dehn-international.com/store/f/57070326/HDVORSCHAU/910631a3_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/57070326/HDVORSCHAU/910631a3_16-9.jpg)
- Operating state indication of the surge protective device connected
- Indication of phase failures
- Floating changeover contact
- Selective operating state indication
- Centralised fault indication
Details
:quality(98)/www.dehn-international.com/store/f/57070328/HDVORSCHAU/900220a18_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/57070328/HDVORSCHAU/900220a18_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/57070327/HDVORSCHAU/910631a2_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/57070327/HDVORSCHAU/910631a2_Kat.jpg)
Part No. 910631 DSI E 3
GTIN 4013364108196, Customs tariff No. (EU): 85389091, Gross weight: 126.00 g, PU: 1.00 pc(s)
Technical data
Supply voltage (a.c.) (UN ) | 230 V |
Power input (P) | < 550 mW |
Backup fuse for supply voltage | 16 A gG or C 16 A |
Signal input | 3x via optical fibre plug-in system (LWL ST DSI) |
Type of remote signalling contact | floating changeover contact |
Test standards | EN 61010-1:1993 and EN 61010-1/A2:1995 |