UGKF
:quality(98)/www.dehn-international.com/store/f/57747583/HDVORSCHAU/929010a4_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/57747583/HDVORSCHAU/929010a4_16-9.jpg)
- Plug-in surge protective adapter for easy retrofitting
- Plugs directly into coaxial terminal equipment
- Integrated indirect shield earthing avoids ground loops
Details
:quality(98)/www.dehn-international.com/store/f/57747587/HDVORSCHAU/909710_Kat2.jpg)
:quality(98)/www.dehn-international.com/store/f/57747587/HDVORSCHAU/909710_Kat2.jpg)
:quality(98)/www.dehn-international.com/store/f/57747585/HDVORSCHAU/929010_Kat2.jpg)
:quality(98)/www.dehn-international.com/store/f/57747585/HDVORSCHAU/929010_Kat2.jpg)
:quality(98)/www.dehn-international.com/store/f/57747584/HDVORSCHAU/929010a4_Kat2.jpg)
:quality(98)/www.dehn-international.com/store/f/57747584/HDVORSCHAU/929010a4_Kat2.jpg)
:quality(98)/www.dehn-international.com/store/f/57747586/HDVORSCHAU/909710_Kat1.jpg)
:quality(98)/www.dehn-international.com/store/f/57747586/HDVORSCHAU/909710_Kat1.jpg)
Part No. 929010 UGKF BNC
GTIN 4013364039940, Customs tariff No. (EU): 85363010, Gross weight: 67.70 g, PU: 1.00 pc(s)
Technical data
SPD class | T |
Max. continuous operating voltage (d.c.) (UC ) | 8 V |
Nominal current (IL ) | 0.1 A |
C2 Nominal discharge current (8/20 µs) line-shield (In ) | 2.5 kA |
Insertion loss at 300 MHz (50 ohms) | ≤ 3 dB |
Return loss at 40 MHz (50 ohms) | ≥ 20 dB |
Insertion loss at 265 MHz (75 ohms) | ≤ 3 dB |
Return loss at 40 MHz (75 ohms) | ≥ 20 dB |
Approvals | CSA, UL |