DEHNguard modular

  • Prewired complete unit consisting of a base part and plug-in protection modules
  • Energy coordination with other arresters of the Red/Line product family
  • High discharge capacity due to heavy-duty zinc oxide varistors / spark gaps
  • High device reliability due to "Thermo Dynamic Control" arrester monitoring
  • Easy replacement of protection modules without tools due to module locking system with module release button
  • Vibration and shock-tested according to EN 60068-2
  • For DG MP versions with push-in double terminals for easy feed-through wiring

Details

3+1 configuration with an increased discharge capacity 4 x 20 kA = 80 kA.

DEHNguard MP TNC ...

Modular surge arrester for use in TN-C systems.

1 Product

Part No. 942300 DG MP TNC 275

GTIN 4013364495272, Customs tariff No. (EU): 85363030, Gross weight: 316.66 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TNC 275 surge arrester
3-pole, modular, pluggable
surge arrester with
double push-in connection clamp suitable for
stub wiring and feed-through wiring
for 230/400 V TN-C systems, width: 3 modules
with remote signalling contact
Arrester type 2 + type 3 according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V AC
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 50 kAeff
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TNC 275
Part No.: 942300
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 Type 2 + Type 3 / class II + class III
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Approvals KEMA, VDE

Product 942300 was added to Notepad.

Product 942300 was added to the cart.


DEHNguard MP TNC ... FM

Modular surge arrester for use in TN-C systems; with floating remote signalling contact.

4 Products

Part No. 942318 DG MP TNC 150 FM

GTIN 4013364495265, Customs tariff No. (EU): 85363030, Gross weight: 324.71 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TNC 150 FM surge arrester
3-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for TN-C systems, width of 3 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 150 V AC
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short-circuit withstand capability 50 kAeff
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TNC 150 FM
Part No.: 942318
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 Type 2 + Type 3 / class II + class III
Max. continuous operating voltage (a.c.) (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 0.7 kV
Approvals KEMA, VDE
Type of remote signalling contact changeover contact

Product 942318 was added to Notepad.

Product 942318 was added to the cart.

Part No. 942305 DG MP TNC 275 FM

GTIN 4013364495289, Customs tariff No. (EU): 85363030, Gross weight: 323.13 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TNC 275 FM surge arrester
3-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for 230/400 V TN-C systems, width of 3 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V AC
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 50 kAeff
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TNC 275 FM
Part No.: 942305
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 Type 2 + Type 3 / class II + class III
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Approvals KEMA, VDE
Type of remote signalling contact changeover contact

Product 942305 was added to Notepad.

Product 942305 was added to the cart.

Part No. 942319 DG MP TNC 385 FM

GTIN 4013364495296, Customs tariff No. (EU): 85363030, Gross weight: 324.71 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TNC 385 FM surge arrester
3-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for TN-C systems, width of 3 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 385 V AC
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 25 kArms
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TNC 385 FM
Part No.: 942319
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 Type 2 + Type 3 / class II + class III
Max. continuous operating voltage (a.c.) (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.75 kV
Approvals KEMA, VDE
Type of remote signalling contact changeover contact

Product 942319 was added to Notepad.

Product 942319 was added to the cart.

Part No. 942308 DG MP TNC 440 FM

GTIN 4013364495258, Customs tariff No. (EU): 85363030, Gross weight: 355.78 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TNC 440 FM surge arrester
3-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for 400/690 V TN-C systems, width of 3 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 440 V AC
Voltage protection level: <= 2 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 25 kArms
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TNC 440 FM
Part No.: 942308
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 Type 2 + Type 3 / class II + class III
Max. continuous operating voltage (a.c.) (UC ) 440 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 2 kV
Approvals KEMA, VDE
Type of remote signalling contact changeover contact

Product 942308 was added to Notepad.

Product 942308 was added to the cart.


DEHNguard MP TNS ...

Modular surge arrester for use in TN-S systems.

1 Product

Part No. 942400 DG MP TNS 275

GTIN 4013364484115, Customs tariff No. (EU): 85363030, Gross weight: 407.53 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TNS 275 surge arrester
4-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for TN-S systems, width of 4 standard DIN modules
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V AC
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 50 kAeff
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TNS 275
Part No.: 942400
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 + type 3 / class II + class III
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Approvals KEMA, VDE

Product 942400 was added to Notepad.

Product 942400 was added to the cart.


DEHNguard MP TNS ... FM

Modular surge arrester for use in TN-S systems; with floating remote signalling contact.

3 Products

Part No. 942408 DG MP TNS 150 FM

GTIN 4013364484863, Customs tariff No. (EU): 85363030, Gross weight: 385.91 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TNS 150 FM surge arrester
4-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for TN-S systems, width of 4 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 150 V AC
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short-circuit withstand capability 50 kAeff
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TNS 150 FM
Part No.: 942408
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 + type 3 / class II + class III
Max. continuous operating voltage (a.c.) (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 0.7 / ≤ 0.7 kV
Approvals KEMA, VDE
Type of remote signalling contact changeover contact

Product 942408 was added to Notepad.

Product 942408 was added to the cart.

Part No. 942405 DG MP TNS 275 FM

GTIN 4013364477124, Customs tariff No. (EU): 85363030, Gross weight: 350.91 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TNS 275 FM surge arrester
4-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for TN-S systems, width of 4 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V AC
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 50 kAeff
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TNS 275 FM
Part No.: 942405
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 + type 3 / class II + class III
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Approvals KEMA, VDE
Type of remote signalling contact changeover contact

Product 942405 was added to Notepad.

Product 942405 was added to the cart.

Part No. 942409 DG MP TNS 385 FM

GTIN 4013364484832, Customs tariff No. (EU): 85363030, Gross weight: 441.67 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TNS 385 FM surge arrester
4-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for TN-S systems, width of 4 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 385 V AC
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 25 kArms
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TNS 385 FM
Part No.: 942409
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 + type 3 / class II + class III
Max. continuous operating voltage (a.c.) (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 1.75 / ≤ 1.75 kV
Approvals KEMA, VDE
Type of remote signalling contact changeover contact

Product 942409 was added to Notepad.

Product 942409 was added to the cart.


DEHNguard MP TT ...

Modular surge arrester for use in TT and TN-S systems (3+1 configuration).

1 Product

Part No. 942310 DG MP TT 275

GTIN 4013364484108, Customs tariff No. (EU): 85363030, Gross weight: 343.84 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TT 275 surge arrester
4-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for TT and TN-S systems, width of 4 standard DIN modules
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V AC
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 50 kAeff
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TT 275
Part No.: 942310
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 + type 3 / class II + class III
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Approvals KEMA, VDE

Product 942310 was added to Notepad.

Product 942310 was added to the cart.


DEHNguard MP TT ... FM

Modular surge arrester for use in TT and TN-S systems (3+1 configuration); with floating remote signalling contact.

4 Products

Part No. 942328 DG MP TT 150 FM

GTIN 4013364484856, Customs tariff No. (EU): 85363030, Gross weight: 388.86 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TT 275 FM surge arrester
4-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for TT and TN-S systems, width of 4 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 150 V AC
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short-circuit withstand capability 50 kAeff
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TT 150 FM
Part No.: 942328
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 + type 3 / class II + class III
Max. continuous operating voltage (a.c.) [L-N] (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) [L-N] (In ) 15 kA
Nominal discharge current (8/20 µs) [N-PE] (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 0.7 / ≤ 1.5 kV
Approvals KEMA, VDE
Type of remote signalling contact changeover contact

Product 942328 was added to Notepad.

Product 942328 was added to the cart.

Part No. 942315 DG MP TT 275 FM

GTIN 4013364477162, Customs tariff No. (EU): 85363030, Gross weight: 346.63 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TT 275 FM surge arrester
4-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for TT and TN-S systems, width of 4 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V AC
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 50 kAeff
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TT 275 FM
Part No.: 942315
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 + type 3 / class II + class III
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Approvals KEMA, VDE
Type of remote signalling contact changeover contact

Product 942315 was added to Notepad.

Product 942315 was added to the cart.

Part No. 942325 DG MP TT 320 FM

GTIN 4013364484849, Customs tariff No. (EU): 85363030, Gross weight: 418.85 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TT 320 FM surge arrester
4-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for TT and TN-S systems, width of 4 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 320 V AC
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 25 kArms
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TT 320 FM
Part No.: 942325
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 + type 3 / class II + class III
Max. continuous operating voltage (a.c.) [L-N] (UC ) 320 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Approvals KEMA, VDE
Type of remote signalling contact changeover contact

Product 942325 was added to Notepad.

Product 942325 was added to the cart.

Part No. 942317 DG MP TT 385 FM

GTIN 4013364484825, Customs tariff No. (EU): 85363030, Gross weight: 430.48 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TT 385 FM surge arrester
4-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for TT and TN-S systems, width of 4 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 385 V AC
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 25 kArms
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TT 385 FM
Part No.: 942317
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 + type 3 / class II + class III
Max. continuous operating voltage (a.c.) [L-N] (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.75 / ≤ 1.5 kV
Approvals KEMA, VDE
Type of remote signalling contact changeover contact

Product 942317 was added to Notepad.

Product 942317 was added to the cart.


DEHNguard MP TN ...

Modular surge arrester for single-phase TN systems.

1 Product

Part No. 942200 DG MP TN 275

GTIN 4013364495395, Customs tariff No. (EU): 85363030, Gross weight: 228.88 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TN 275 surge arrester
2-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for single-phase 230 V TN systems, width of 2 standard DIN modules
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V AC
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 50 kAeff
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TN 275
Part No.: 942200
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 Type 2 + Type 3 / class II + class III
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Approvals KEMA, VDE

Product 942200 was added to Notepad.

Product 942200 was added to the cart.


DEHNguard MP TN ... FM

Modular surge arrester for single-phase TN systems; with floating remote signalling contact.

2 Products

Part No. 942207 DG MP TN 150 FM

GTIN 4013364495418, Customs tariff No. (EU): 85363030, Gross weight: 231.67 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TN 150 FM surge arrester
2-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for single-phase TN systems, width of 2 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 150 V AC
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short-circuit withstand capability 50 kAeff
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TN 150 FM
Part No.: 942207
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 Type 2 + Type 3 / class II + class III
Max. continuous operating voltage (a.c.) (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 0.7 / ≤ 0.7 kV
Approvals KEMA, VDE
Type of remote signalling contact Changeover contact

Product 942207 was added to Notepad.

Product 942207 was added to the cart.

Part No. 942205 DG MP TN 275 FM

GTIN 4013364495401, Customs tariff No. (EU): 85363030, Gross weight: 231.32 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TN 275 FM surge arrester
2-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for single-phase 230 V TN systems, width of 2 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V AC
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 50 kAeff
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TN 275 FM
Part No.: 942205
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 Type 2 + Type 3 / class II + class III
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Approvals KEMA, VDE
Type of remote signalling contact Changeover contact

Product 942205 was added to Notepad.

Product 942205 was added to the cart.


DEHNguard MP TT 2P ...

Modular surge arrester for use in single-phase TT and TN systems (1+1 configuration); with floating remote signalling contact.

1 Product

Part No. 942110 DG MP TT 2P 275

GTIN 4013364495326, Customs tariff No. (EU): 85363030, Gross weight: 220.36 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TT 2P 275 surge arrester
2-pole, modular, pluggable
surge arrester with
double push-in connection clamp suitable for
stub wiring and feed-through wiring
for single-phase 230 V TT and TN systems, width: 2 modules
Arrester type 2 + type 3 according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V AC
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 50 kAeff
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TT 2P 275
Part No.: 942110
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 Type 2 + Type 3 / class II + class III
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Approvals KEMA, VDE

Product 942110 was added to Notepad.

Product 942110 was added to the cart.


DEHNguard MP TT 2P ... FM

Modular surge arrester for use in single-phase TT and TN systems (1+1 configuration); with floating remote signalling contact.

3 Products

Part No. 942115 DG MP TT 2P 275 FM

GTIN 4013364495333, Customs tariff No. (EU): 85363030, Gross weight: 226.75 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TT 2P 275 FM surge arrester
2-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for single-phase 230 V TT and TN systems, width of 2 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V AC
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 50 kAeff
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TT 2P 275 FM
Part No.: 942115
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 Type 2 + Type 3 / class II + class III
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Approvals KEMA, VDE
Type of remote signalling contact changeover contact

Product 942115 was added to Notepad.

Product 942115 was added to the cart.

Part No. 942135 DG MP TT 2P 320 FM

GTIN 4013364495340, Customs tariff No. (EU): 85363030, Gross weight: 230.96 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TT 2P 320 FM surge arrester
2-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for single-phase 230 V TT and TN systems, width of 2 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 320 V AC
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 25 kArms
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TT 2P 320 FM
Part No.: 942135
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 Type 2 + Type 3 / class II + class III
Max. continuous operating voltage (a.c.) [L-N] (UC ) 320 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Approvals KEMA, VDE
Type of remote signalling contact changeover contact

Product 942135 was added to Notepad.

Product 942135 was added to the cart.

Part No. 942117 DG MP TT 2P 385 FM

GTIN 4013364495357, Customs tariff No. (EU): 85363090, Gross weight: 227.23 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP TT 2P 385 FM surge arrester
2-pole, modular, pluggable
surge arrester with
double-push-in connection clamp suitable for
stub wiring and feed-through wiring
for single-phase TT and TN systems, width of 2 standard DIN modules
with remote signalling contact
Type 2 + type 3 arrester according to EN 61643-11
Fault indication
Max. continuous operating voltage: 385 V AC
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 25 kArms
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP TT 2P 385 FM
Part No.: 942117
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 Type 2 + Type 3 / class II + class III
Max. continuous operating voltage (a.c.) [L-N] (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.75 / ≤ 1.5 kV
Approvals KEMA, VDE
Type of remote signalling contact changeover contact

Product 942117 was added to Notepad.

Product 942117 was added to the cart.


DEHNguard MP WE 600 FM

Modular three-pole surge arrester for use in wind turbines with a rated varistor voltage Umov = 750 V AC; FM version with floating remote signalling contact.

1 Product

Part No. 942307 DG MP WE 600 FM

GTIN 4013364495302, Customs tariff No. (EU): 85363030, Gross weight: 384.26 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MP WE 600 FM surge arrester
3-pole, modular, pluggable
surge arrester with
double push-in connection clamp suitable for
stub wiring and feed-through wiring
for wind turbines for use in
400/690 V TN-C systems, width: 3 modules
with remote signalling contact
Consideration of short-term voltage fluctuations
resulting from increased rated varistor voltage Umov
Arrester type 2 + type 3 according to EN 61643-11
Fault indication
Max. continuous operating voltage: 600 V AC
Varistor rated voltage 750 V AC
Voltage protection level: <= 3 kV
Nominal discharge current: 15 kA
Short-circuit withstand capability 25 kArms
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG MP WE 600 FM
Part No.: 942307
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 Type 2 + Type 3 / class II + class III
Max. continuous operating voltage (a.c.) (UC ) 600 V (50 / 60 Hz)
Rated varistor voltage (Umov ) 750 V
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 25 kA
Voltage protection level (UP ) ≤ 3 kV
Approvals KEMA, VDE
Type of remote signalling contact changeover contact

Product 942307 was added to Notepad.

Product 942307 was added to the cart.


DEHNguard M TNC ...

Modular surge arrester for use in TN-C systems (3+0 configuration).

4 Products

Part No. 952313 DG M TNC 150

GTIN 4013364123939, Customs tariff No. (EU): 85363030, Gross weight: 319.70 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M TNC 150 surge arrester
Modular and pluggable three-pole surge arrester
for TN-C systems, width: 3 modules
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 150 V a.c.
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TNC 150
Part No.: 952313
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 0.7 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, UL

Product 952313 was added to Notepad.

Product 952313 was added to the cart.

Part No. 952300 DG M TNC 275

GTIN 4013364108431, Customs tariff No. (EU): 85363030, Gross weight: 355.40 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TNC 275 surge arrester
Modular and pluggable three-pole surge arrester
for TN-C systems, width: 3 modules
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V a.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TNC 275
Part No.: 952300
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL

Product 952300 was added to Notepad.

Product 952300 was added to the cart.

Part No. 952314 DG M TNC 385

GTIN 4013364124028, Customs tariff No. (EU): 85363030, Gross weight: 362.50 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TNC 385 surge arrester
Modular and pluggable three-pole surge arrester
for TN-C systems, width: 3 modules
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 385 V a.c.
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TNC 385
Part No.: 952314
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.75 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, UL

Product 952314 was added to Notepad.

Product 952314 was added to the cart.

Part No. 952303 DG M TNC 440

GTIN 4013364120709, Customs tariff No. (EU): 85363030, Gross weight: 376.30 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M TNC 440 surge arrester
Modular and pluggable three-pole surge arrester
for 400/690 V TN-C systems, width: 3 modules
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 440 V a.c.
Voltage protection level: <= 2 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TNC 440
Part No.: 952303
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 440 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 2 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, UL

Product 952303 was added to Notepad.

Product 952303 was added to the cart.


DEHNguard M TNC ... FM

Modular surge arrester for use in TN-C systems (3+0 configuration); with floating changeover contact.

4 Products

Part No. 952318 DG M TNC 150 FM

GTIN 4013364124011, Customs tariff No. (EU): 85363030, Gross weight: 326.80 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M TNC 150 FM surge arrester
Modular and pluggable three-pole surge arrester
for TN-C systems, width: 3 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 150 V a.c.
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TNC 150 FM
Part No.: 952318
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 0.7 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, UL
Type of remote signalling contact changeover contact

Product 952318 was added to Notepad.

Product 952318 was added to the cart.

Part No. 952305 DG M TNC 275 FM

GTIN 4013364108448, Customs tariff No. (EU): 85363030, Gross weight: 348.80 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TNC 275 FM surge arrester
Modular and pluggable three-pole surge arrester
for 230/400 V TN-C systems, width: 3 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V a.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TNC 275 FM
Part No.: 952305
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL
Type of remote signalling contact changeover contact

Product 952305 was added to Notepad.

Product 952305 was added to the cart.

Part No. 952319 DG M TNC 385 FM

GTIN 4013364124035, Customs tariff No. (EU): 85363030, Gross weight: 370.70 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TNC 385 FM surge arrester
Modular and pluggable three-pole surge arrester
for TN-C systems, width: 3 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 385 V a.c.
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TNC 385 FM
Part No.: 952319
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 1.75 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, UL
Type of remote signalling contact changeover contact

Product 952319 was added to Notepad.

Product 952319 was added to the cart.

Part No. 952308 DG M TNC 440 FM

GTIN 4013364120716, Customs tariff No. (EU): 85363030, Gross weight: 383.20 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M TNC 440 FM surge arrester
Modular and pluggable three-pole surge arrester
for 400/690 V TN-C systems, width: 3 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 440 V a.c.
Voltage protection level: <= 2 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TNC 440 FM
Part No.: 952308
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 440 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 2 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, UL
Type of remote signalling contact changeover contact

Product 952308 was added to Notepad.

Product 952308 was added to the cart.


DEHNguard M TNS ...

Modular surge arrester for use in TN-S systems (4+0 configuration).

3 Products

Part No. 952403 DG M TNS 150

GTIN 4013364128569, Customs tariff No. (EU): 85363030, Gross weight: 443.20 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M TNS 150 surge arrester
Modular and pluggable four-pole surge arrester
for TN-S systems, width: 4 modules
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 150 V a.c.
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TNS 150
Part No.: 952403
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 0.7 / ≤ 0.7 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, UL

Product 952403 was added to Notepad.

Product 952403 was added to the cart.

Part No. 952400 DG M TNS 275

GTIN 4013364108455, Customs tariff No. (EU): 85363030, Gross weight: 444.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TNS 275 surge arrester
Modular and pluggable four-pole surge arrester
for 230/400 V TN-S systems, width: 4 modules
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V a.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TNS 275
Part No.: 952400
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL

Product 952400 was added to Notepad.

Product 952400 was added to the cart.

Part No. 952404 DG M TNS 385

GTIN 4013364128545, Customs tariff No. (EU): 85363030, Gross weight: 499.50 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TNS 385 surge arrester
Modular and pluggable four-pole surge arrester
for TN-S systems, width: 4 modules
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 385 V a.c.
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TNS 385
Part No.: 952404
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 1.75 / ≤ 1.75 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, UL

Product 952404 was added to Notepad.

Product 952404 was added to the cart.


DEHNguard M TNS ... FM

Modular surge arrester for use in TN-S systems (4+0 configuration); with floating changeover contact.

3 Products

Part No. 952408 DG M TNS 150 FM

GTIN 4013364128576, Customs tariff No. (EU): 85363030, Gross weight: 451.60 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M TNS 150 FM surge arrester
Modular and pluggable four-pole surge arrester
for TN-S systems, width: 4 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 150 V a.c.
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TNS 150 FM
Part No.: 952408
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 0.7 / ≤ 0.7 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, UL
Type of remote signalling contact changeover contact

Product 952408 was added to Notepad.

Product 952408 was added to the cart.

Part No. 952405 DG M TNS 275 FM

GTIN 4013364108462, Customs tariff No. (EU): 85363030, Gross weight: 479.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TNS 275 FM surge arrester
Modular and pluggable four-pole surge arrester
for 230/400 V TN-S systems, width: 4 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V a.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TNS 275 FM
Part No.: 952405
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL
Type of remote signalling contact changeover contact

Product 952405 was added to Notepad.

Product 952405 was added to the cart.

Part No. 952409 DG M TNS 385 FM

GTIN 4013364128552, Customs tariff No. (EU): 85363030, Gross weight: 508.40 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TNS 385 FM surge arrester
Modular and pluggable four-pole surge arrester
for TN-S systems, width: 4 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 385 V a.c.
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TNS 385 FM
Part No.: 952409
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 1.75 / ≤ 1.75 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, UL
Type of remote signalling contact changeover contact

Product 952409 was added to Notepad.

Product 952409 was added to the cart.


DEHNguard M H TT ... (FM)

Modular surge arrester with a high total discharge capacity in the N-PE path for TT and TN-S systems (3+1 configuration); meets increased safety requirements by higher discharge capability; with floating remote signalling contact.

2 Products

Part No. 952381 DG M H TT 275

GTIN 4013364318144, Customs tariff No. (EU): 85363030, Gross weight: 435.03 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M H TT 275 surge arrester
4-pole, modular surge arrester with an increased
discharge capacity for 230/400 V TT and TN-S systems
Width: 4 modules, Fault indication
SPD Type 2 according to EN 61643-11
Max. continuous voltage: 275 V ac
Voltage protection level: <= 1.5 kV
Nominal discharge current [L-N]: 20 kA
Nominal discharge current [N-PE]: 80 kA
Short circuit withstand capability: 50 kArms
Energy-coordinated according to
IEC 62305-4 with SPDs of the Red/Line family

Brand: DEHN
Type: DG M H TT 275
Part No.: 952381
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) [L-N] (In ) 20 kA
Nominal discharge current (8/20 µs) [N-PE] (In ) 80 kA
Max. discharge current (8/20 µs) [L-N] (Imax ) 40 kA
Max. discharge current (8/20 µs) [N-PE] (Imax ) 120 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA

Product 952381 was added to Notepad.

Product 952381 was added to the cart.

Part No. 952385 DG M H TT 275 FM

GTIN 4013364318137, Customs tariff No. (EU): 85363030, Gross weight: 441.30 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M H TT 275 FM surge arrester
4-pole, modular surge arrester with an increased
discharge capacity for 230/400 V TT and TN-S systems,
Width: 4 modules, Fault indication
With remote signalling contact for control device
SPD Type 2 according to EN 61643-11
Max. continuous voltage: 275 V ac
Voltage protection level: <= 1.5 kV
Nominal discharge current [L-N]: 20 kA
Nominal discharge current [N-PE]: 80 kA
Short circuit withstand capability: 50 kArms
Energy-coordinated according to
IEC 62305-4 of the Red/Line family

Brand: DEHN
Type: DG M H TT 275 FM
Part No.: 952385
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) [L-N] (In ) 20 kA
Nominal discharge current (8/20 µs) [N-PE] (In ) 80 kA
Max. discharge current (8/20 µs) [L-N] (Imax ) 40 kA
Max. discharge current (8/20 µs) [N-PE] (Imax ) 120 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA
Type of remote signalling contact changeover contact

Product 952385 was added to Notepad.

Product 952385 was added to the cart.


DEHNguard M TT ...

Modular surge arrester for use in TT and TN-S systems (3+1 configuration).

4 Products

Part No. 952323 DG M TT 150

GTIN 4013364133235, Customs tariff No. (EU): 85363030, Gross weight: 406.90 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M TT 150 surge arrester
Modular and pluggable four-pole surge arrester
for TT and TN-S systems, width: 4 modules
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 150 V a.c.
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TT 150
Part No.: 952323
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 0.7 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG

Product 952323 was added to Notepad.

Product 952323 was added to the cart.

Part No. 952310 DG M TT 275

GTIN 4013364108479, Customs tariff No. (EU): 85363030, Gross weight: 435.03 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TT 275 surge arrester
Modular and pluggable four-pole surge arrester
for 230/400 V TT and TN-S systems, width: 4 modules
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V a.c.
Voltage protection level: <= 1.25 kV
Nominal discharge current: 20 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TT 275
Part No.: 952310
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL

Product 952310 was added to Notepad.

Product 952310 was added to the cart.

Part No. 952320 DG M TT 320

GTIN 4013364126794, Customs tariff No. (EU): 85363030, Gross weight: 442.08 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TT 320 surge arrester
Modular and pluggable four-pole surge arrester
for TT and TN-S systems, width: 4 modules
Fault indication
Max. continuous operating voltage: 320 V a.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TT 320
Part No.: 952320
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 320 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA

Product 952320 was added to Notepad.

Product 952320 was added to the cart.

Part No. 952311 DG M TT 385

GTIN 4013364119390, Customs tariff No. (EU): 85363030, Gross weight: 458.20 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TT 385 surge arrester
Modular and pluggable four-pole surge arrester
for TT and TN-S systems, width: 4 modules
Fault indication
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 385 V a.c.
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TT 385
Part No.: 952311
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.75 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, UL

Product 952311 was added to Notepad.

Product 952311 was added to the cart.


DEHNguard M TT ... FM

Modular surge arrester for use in TT and TN-S systems (3+1 configuration); with floating remote signalling contact.

5 Products

Part No. 952328 DG M TT 150 FM

GTIN 4013364133242, Customs tariff No. (EU): 85363030, Gross weight: 416.40 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M TT 150 FM surge arrester
Modular and pluggable four-pole surge arrester
for TT and TN-S systems, width: 4 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 150 V a.c.
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TT 150 FM
Part No.: 952328
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 0.7 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals UL
Type of remote signalling contact changeover contact

Product 952328 was added to Notepad.

Product 952328 was added to the cart.

Part No. 952315 DG M TT 275 FM

GTIN 4013364108486, Customs tariff No. (EU): 85363030, Gross weight: 441.30 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TT 275 FM surge arrester
Modular and pluggable four-pole surge arrester
for 230/400 V TT and TN-S systems, width: 4 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V a.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TT 275 FM
Part No.: 952315
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL
Type of remote signalling contact changeover contact

Product 952315 was added to Notepad.

Product 952315 was added to the cart.

Part No. 952325 DG M TT 320 FM

GTIN 4013364126800, Customs tariff No. (EU): 85363030, Gross weight: 450.80 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TT 320 FM surge arrester
Modular and pluggable four-pole surge arrester
for TT and TN-S systems, width: 4 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 320 V a.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TT 320 FM
Part No.: 952325
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 320 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA
Type of remote signalling contact changeover contact

Product 952325 was added to Notepad.

Product 952325 was added to the cart.

Part No. 952316 DG M TT 385 FM

GTIN 4013364119406, Customs tariff No. (EU): 85363030, Gross weight: 462.10 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TT 385 FM surge arrester
Modular and pluggable four-pole surge arrester
for TT and TN-S systems, width: 4 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 385 V a.c.
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TT 385 FM
Part No.: 952316
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.75 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, UL
Type of remote signalling contact changeover contact

Product 952316 was added to Notepad.

Product 952316 was added to the cart.

Part No. 952332 DG M TT 385/305 FM

GTIN 4013364469945, Customs tariff No. (EU): 85363030, Gross weight: 464.30 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M TT 385/305 FM surge arrester
4-pole, modular, pluggable surge arrester
for TT and TN-S systems, width: 4 modules
with remote signalling contact
Type 2 arrester as per EN 61643-11
Fault indication
Max. continuous operating voltage: 385 V AC
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 25 kArms
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG M TT 385/305 FM
Part No.: 952332
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.75 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals UL
Type of remote signalling contact changeover contact

Product 952332 was added to Notepad.

Product 952332 was added to the cart.


DEHNguard M TN ...

Modular surge arrester for use in single-phase TN systems (2+0 configuration).

2 Products

Part No. 952201 DG M TN 150

GTIN 4013364123915, Customs tariff No. (EU): 85363030, Gross weight: 227.20 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M TN 150 surge arrester
Modular and pluggable two-pole surge arrester
for single-phase TN-S systems, width: 2 modules
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 150 V a.c.
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TN 150
Part No.: 952201
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 0.7 / ≤ 0.7 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, UL

Product 952201 was added to Notepad.

Product 952201 was added to the cart.

Part No. 952200 DG M TN 275

GTIN 4013364108394, Customs tariff No. (EU): 85363030, Gross weight: 244.60 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TN 275 surge arrester
Modular and pluggable two-pole surge arrester
for single-phase 230 V TN systems, width: 2 modules
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V a.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TN 275
Part No.: 952200
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, ATEX, IECEx

Product 952200 was added to Notepad.

Product 952200 was added to the cart.


DEHNguard M TN ... FM

Modular surge arrester for use in single-phase TN systems (2+0 configuration); with floating remote signalling contact.

2 Products

Part No. 952206 DG M TN 150 FM

GTIN 4013364123922, Customs tariff No. (EU): 85363030, Gross weight: 233.10 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M TN 150 FM surge arrester
Modular and pluggable two-pole surge arrester
for single-phase TN systems, width: 2 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 150 V a.c.
Voltage protection level: <= 0.7 kV
Nominal discharge current: 15 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TN 150 FM
Part No.: 952206
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 150 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 0.7 / ≤ 0.7 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, UL
Type of remote signalling contact changeover contact

Product 952206 was added to Notepad.

Product 952206 was added to the cart.

Part No. 952205 DG M TN 275 FM

GTIN 4013364108400, Customs tariff No. (EU): 85363030, Gross weight: 247.70 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TN 275 FM surge arrester
Modular and pluggable two-pole surge arrester
for single-phase 230 V TN systems, width: 2 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V a.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TN 275 FM
Part No.: 952205
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-PE]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, ATEX, IECEx
Type of remote signalling contact changeover contact

Product 952205 was added to Notepad.

Product 952205 was added to the cart.


DEHNguard M H TT 2P ... (FM)

Modular surge arrester with a high total discharge capacity in the N-PE path for TT and TN systems (1+1 configuration); meets increased safety requirements by higher discharge capability; with floating remote signalling contact.

2 Products

Part No. 952181 DG M H TT 2P 275

GTIN 4013364318175, Customs tariff No. (EU): 85363030, Gross weight: 244.10 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M H TT 2P 275 surge arrester
2-pole, modular surge arrester with an
increased discharge capacity
for single-phase 230 V TT and TN systems, 2 mods.
SPD Type 2 according to EN 61643-11
Fault indication
Max. continuous voltage: 275 V ac
Voltage protection level: <= 1.5 kV
Nominal discharge current [L-N]: 20 kA
Nominal discharge current [N-PE]: 80 kA
Short circuit withstand capability: 25 kArms
Energy-coordinated according to
IEC 62305-4 with SPDs of the Red/Line family

Brand: DEHN
Type: DG M H TT 2P 275
Part No.: 952181
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) [L-N] (In ) 20 kA
Nominal discharge current (8/20 µs) [N-PE] (In ) 80 kA
Max. discharge current (8/20 µs) [L-N] (Imax ) 40 kA
Max. discharge current (8/20 µs) [N-PE] (Imax ) 120 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA

Product 952181 was added to Notepad.

Product 952181 was added to the cart.

Part No. 952185 DG M H TT 2P 275 FM

GTIN 4013364318151, Customs tariff No. (EU): 85363030, Gross weight: 244.10 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M H TT 2P 275 FM surge arrester
2-pole, modular surge arrester with an
increased discharge capacity
for single-phase 230 V TT and TN systems, 2 mods.
With remote signalling contact for control device
SPD Type 2 according to EN 61643-11
Fault indication
Max. continuous voltage: 275 V ac
Voltage protection level: <= 1.5 kV
Nominal discharge current [L-N]: 20 kA
Nominal discharge current [N-PE]: 80 kA
Short circuit withstand capability: 25 kArms
Energy-coordinated according to
IEC 62305-4 with SPDs of the Red/Line family

Brand: DEHN
Type: DG M H TT 2P 275 FM
Part No.: 952185
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) [L-N] (In ) 20 kA
Nominal discharge current (8/20 µs) [N-PE] (In ) 80 kA
Max. discharge current (8/20 µs) [L-N] (Imax ) 40 kA
Max. discharge current (8/20 µs) [N-PE] (Imax ) 120 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA
Type of remote signalling contact changeover contact

Product 952185 was added to Notepad.

Product 952185 was added to the cart.


DEHNguard M TT 2P ...

Modular surge arrester for use in single-phase TT and TN systems (1+1 configuration).

3 Products

Part No. 952110 DG M TT 2P 275

GTIN 4013364108417, Customs tariff No. (EU): 85363030, Gross weight: 258.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TT 2P 275 surge arrester
Modular and pluggable two-pole surge arrester
for single-phase 230 V TT and TN systems, width: 2 modules
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V a.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TT 2P 275
Part No.: 952110
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, ATEX, IECEx

Product 952110 was added to Notepad.

Product 952110 was added to the cart.

Part No. 952130 DG M TT 2P 320

GTIN 4013364128521, Customs tariff No. (EU): 85363030, Gross weight: 263.20 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M TT 2P 320 surge arrester
Modular and pluggable two-pole surge arrester
for single-phase 230 V TT and TN systems, width: 2 modules
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 320 V a.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TT 2P 320
Part No.: 952130
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 320 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA

Product 952130 was added to Notepad.

Product 952130 was added to the cart.

Part No. 952111 DG M TT 2P 385

GTIN 4013364119420, Customs tariff No. (EU): 85363030, Gross weight: 248.30 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M TT 2P 385 surge arrester
Modular and pluggable two-pole surge arrester
for single-phase TT and TN systems, width: 2 modules
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 385 V a.c.
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TT 2P 385
Part No.: 952111
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.75 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA

Product 952111 was added to Notepad.

Product 952111 was added to the cart.


DEHNguard M TT 2P ... FM

Modular surge arrester for use in single-phase TT and TN systems (1+1 configuration); with floating remote signalling contact.

3 Products

Part No. 952115 DG M TT 2P 275 FM

GTIN 4013364108424, Customs tariff No. (EU): 85363030, Gross weight: 244.10 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TT 2P 275 FM surge arrester
Modular and pluggable two-pole surge arrester
for single-phase 230 V TT and TN systems, width: 2 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V a.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TT 2P 275 FM
Part No.: 952115
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA, VDE, UL, ATEX, IECEx
Type of remote signalling contact changeover contact

Product 952115 was added to Notepad.

Product 952115 was added to the cart.

Part No. 952135 DG M TT 2P 320 FM

GTIN 4013364128538, Customs tariff No. (EU): 85363030, Gross weight: 269.20 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M TT 2P 320 FM surge arrester
Modular and pluggable two-pole surge arrester
for single-phase 230 V TT and TN systems, width: 2 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 320 V a.c.
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TT 2P 320 FM
Part No.: 952135
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 320 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.5 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA
Type of remote signalling contact changeover contact

Product 952135 was added to Notepad.

Product 952135 was added to the cart.

Part No. 952116 DG M TT 2P 385 FM

GTIN 4013364119413, Customs tariff No. (EU): 85363030, Gross weight: 251.70 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M TT 2P 385 FM surge arrester
Modular and pluggable two-pole surge arrester
for single-phase TT and TN systems, width: 2 modules
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 385 V a.c.
Voltage protection level: <= 1.75 kV
Nominal discharge current: 20 kA
Short circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG M TT 2P 385 FM
Part No.: 952116
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L-N] (UC ) 385 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level [L-N]/[N-PE] (UP ) ≤ 1.75 / ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Approvals KEMA
Type of remote signalling contact changeover contact

Product 952116 was added to Notepad.

Product 952116 was added to the cart.


DEHNguard M WE ... (FM)

Modular surge arrester (3+0 configuration) with a rated varistor voltage Umov = 750 V a.c.; FM version with floating remote signalling contact.

2 Products

Part No. 952302 DG M WE 600

GTIN 4013364113305, Customs tariff No. (EU): 85363030, Gross weight: 406.60 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M WE 600 surge arrester
Modular and pluggable three-pole surge arrester
for wind turbines for use in
400/690 V TN-C systems, Width: 3 modules
Consideration of short-term voltage fluctuations
resulting from increased rated varistor voltage Umov
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 600 V a.c.
Rated varistor voltage: 750 V a.c.
Voltage protection level: <= 3 kV
Voltage protection level at 5 kA: <= 2.5 kV
Nominal discharge current: 15 kA
Short-circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4 with
arresters of the Red/Line series

Brand: DEHN
Type: DG M WE 600
Part No.: 952302
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 600 V (50 / 60 Hz)
Rated varistor voltage (Umov ) 750 V
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 25 kA
Voltage protection level (UP ) ≤ 3 kV
Max. mains-side overcurrent protection 100 A gG
Approvals KEMA, UL

Product 952302 was added to Notepad.

Product 952302 was added to the cart.

Part No. 952307 DG M WE 600 FM

GTIN 4013364113312, Customs tariff No. (EU): 85363030, Gross weight: 409.50 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNguard M WE 600 FM surge arrester
Modular three-polesurge arrester
for wind turbines for use in 400/690 V TN-C systems,
Width: 3 modules
Consideration of short-term voltage fluctuations
resulting from increased rated varistor voltage Umov
With remote signalling contact
Type 2 SPD according to EN 61643-11
Fault indication
Max. continuous operating voltage: 600 V a.c.
Rated varistor voltage: 750 V a.c.
Voltage protection level: <= 3 kV
Voltage protection level at 5 kA: <= 2.5 kV
Nominal discharge current: 15 kA
Short-circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4 with
arresters of the Red/Line series

Brand: DEHN
Type: DG M WE 600 FM
Part No.: 952307
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 600 V (50 / 60 Hz)
Rated varistor voltage (Umov ) 750 V
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 25 kA
Voltage protection level (UP ) ≤ 3 kV
Max. mains-side overcurrent protection 100 A gG
Approvals KEMA, UL
Type of remote signalling contact changeover contact

Product 952307 was added to Notepad.

Product 952307 was added to the cart.


back to top