Wiring accessories STAK
:quality(98)/www.dehn-international.com/store/f/57075779/HDVORSCHAU/900588a1_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/57075779/HDVORSCHAU/900588a1_16-9.jpg)
Details
:quality(98)/www.dehn-international.com/store/f/57075780/HDVORSCHAU/952589a1.jpg)
:quality(98)/www.dehn-international.com/store/f/57075780/HDVORSCHAU/952589a1.jpg)
Part No. 952588 STAK 4X10
GTIN 4013364526624, Customs tariff No. (EU): 85369010, Gross weight: 35.67 g, PU: 2.00 pc(s)
Technical data
Max. continuous operating voltage (AC) (UC ) | 275 V |
Max. PV voltage (UCPV ) | 1500 V |
Lightning impulse current (10/350 µs) (Iimp ) | 6.25 kA |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Cross-sectional area (min.) | 1.5 mm2 solid / 6 mm2 fine-stranded |
Cross-sectional area (max.) | 10 mm2 solid / fine-stranded |
Cross-sectional area (min.) with wire end ferrule | 1,5 mm² |
Cross-sectional area (max.) with wire end ferrule | 6 mm² |
Cross-sectional area (max.) with wire end ferrule without collar | 10 mm² |
Part No. 952589 STAK 25
GTIN 4013364132306, Customs tariff No. (EU): 85369010, Gross weight: 17.40 g, PU: 4.00 pc(s)
Technical data
Nominal voltage (a.c. / d.c.) (UN ) | 600 V |
Max. PV voltage (UCPV) when used in combination with DEHNguard M YPV ... | 1200 V |
Nominal load current (a.c.) (IL ) | 100 A |
Lightning impulse current (10/350 µs) (Iimp ) | 25 kA |
Discharge current (8/20 µs) | 50 kA |
Cross-sectional area (min.) | 1.5 mm2 solid / flexible |
Cross-sectional area (max.) | 25 mm2 stranded / 16 mm2 flexible |
Type of connection | front |
Part No. 900588 STAK 3X16
GTIN 4013364323933, Customs tariff No. (EU): 85369010, Gross weight: 40.00 g, PU: 4.00 pc(s)
Technical data
Nominal voltage (a.c. / d.c.) (UN ) | 690 V / 1500 V |
Nominal load current (a.c.) (IL ) | 160 A |
Load current at V-wiring | 80 A |
Lightning impulse current (10/350 µs) (Iimp ) | 25 kA |
Cross-sectional area (min.) | 1.5 mm2 solid / flexible |
Cross-sectional area (max.) | 16 mm2 stranded / 10 mm2 flexible |
Type of connection | front |
Part No. 900589 STAK 2X16
GTIN 4013364109339, Customs tariff No. (EU): 85369010, Gross weight: 20.00 g, PU: 1.00 pc(s)
Technical data
Lightning impulse current (10/350 µs) (Iimp ) | 25 kA |
Cross-sectional area (min.) | 2x 10 mm2 |
Cross-sectional area (max.) | 2x 16 mm2 |
Type of connection | front (double terminal) |