Your dashboard services.
Register to access all tools.

Insulating gloves up to 36 kV

  • For live working up to 36 kV AC
  • Category RC = Resistant against acids, ozone and oil, as well as extremely low temperatures
  • Certified according to PPE regulation (EU) 2016/425

Insulating gloves – class 1

Resistant against acids, ozone and oil, as well as extremely low temperatures

4 Products

Part No. 787100 KL-C-8-41-S

GTIN 4013364483118, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Max. operating voltage 7.5 kV
Test voltage 10 kV
Total length 360 mm
Size 8
Packaging colour white
Standard EN 50365, EN 397

Product 787100 was added to Notepad.

Product 787100 was added to the cart.

Part No. 787101 KL-C-9-41-S

GTIN 4013364483125, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Max. operating voltage 7.5 kV
Test voltage 10 kV
Total length 360 mm
Size 9
Packaging colour white
Standard EN 50365, EN 397

Product 787101 was added to Notepad.

Product 787101 was added to the cart.

Part No. 787102 KL-C-10-41-S

GTIN 4013364483132, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Max. operating voltage 7.5 kV
Test voltage 10 kV
Total length 360 mm
Size 10
Packaging colour white
Standard EN 50365, EN 397

Product 787102 was added to Notepad.

Product 787102 was added to the cart.

Part No. 787103 KL-C-11-41-S

GTIN 4013364483149, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Max. operating voltage 7.5 kV
Test voltage 10 kV
Total length 360 mm
Size 11
Packaging colour white
Standard EN 50365, EN 397

Product 787103 was added to Notepad.

Product 787103 was added to the cart.


Insulating gloves – class 2

Resistant against acids, ozone and oil, as well as extremely low temperatures

4 Products

Part No. 787104 KL-D-8-41-S

GTIN 4013364483156, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Max. operating voltage 17 kV
Test voltage 20 kV
Total length 410 mm
Size 8
Packaging colour white / yellow
Standard EN 50365, EN 397

Product 787104 was added to Notepad.

Product 787104 was added to the cart.

Part No. 787105 KL-D-9-41-S

GTIN 4013364483163, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Max. operating voltage 17 kV
Test voltage 20 kV
Total length 410 mm
Size 9
Packaging colour white / yellow
Standard EN 50365, EN 397

Product 787105 was added to Notepad.

Product 787105 was added to the cart.

Part No. 787106 KL-D-10-41-S

GTIN 4013364483170, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Max. operating voltage 17 kV
Test voltage 20 kV
Total length 410 mm
Size 10
Packaging colour white / yellow
Standard EN 50365, EN 397

Product 787106 was added to Notepad.

Product 787106 was added to the cart.

Part No. 787107 KL-D-11-41-S

GTIN 4013364483187, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Max. operating voltage 17 kV
Test voltage 20 kV
Total length 410 mm
Size 11
Packaging colour white / yellow
Standard EN 50365, EN 397

Product 787107 was added to Notepad.

Product 787107 was added to the cart.


Insulating gloves – class 3

Resistant against acids, ozone and oil, as well as extremely low temperatures

4 Products

Part No. 787108 KL-E-8-41-S

GTIN 4013364483194, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Max. operating voltage 26.5 kV
Test voltage 30 kV
Total length 410 mm
Size 8
Packaging colour white / green
Standard EN 50365, EN 397

Product 787108 was added to Notepad.

Product 787108 was added to the cart.

Part No. 787109 KL-E-9-41-S

GTIN 4013364483224, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Max. operating voltage 26.5 kV
Test voltage 30 kV
Total length 410 mm
Size 9
Packaging colour white / green
Standard EN 50365, EN 397

Product 787109 was added to Notepad.

Product 787109 was added to the cart.

Part No. 787110 KL-E-10-41-S

GTIN 4013364483231, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Max. operating voltage 26.5 kV
Test voltage 30 kV
Total length 410 mm
Size 10
Packaging colour white / green
Standard EN 50365, EN 397

Product 787110 was added to Notepad.

Product 787110 was added to the cart.

Part No. 787111 KL-E-11-41-S

GTIN 4013364483248, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Max. operating voltage 26.5 kV
Test voltage 30 kV
Total length 410 mm
Size 11
Packaging colour white / green
Standard EN 50365, EN 397

Product 787111 was added to Notepad.

Product 787111 was added to the cart.


Insulating gloves – class 4

Resistant against acids, ozone and oil, as well as extremely low temperatures

3 Products

Part No. 787112 KL-F-9-41-S

GTIN 4013364483255, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Max. operating voltage 36 kV
Test voltage 40 kV
Total length 410 mm
Size 9
Packaging colour white / green
Standard EN 50365, EN 397

Product 787112 was added to Notepad.

Product 787112 was added to the cart.

Part No. 787113 KL-F-10-41-S

GTIN 4013364483262, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Max. operating voltage 36 kV
Test voltage 40 kV
Total length 410 mm
Size 10
Packaging colour white / green
Standard EN 50365, EN 397

Product 787113 was added to Notepad.

Product 787113 was added to the cart.

Part No. 787114 KL-F-11-41-S

GTIN 4013364483279, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Max. operating voltage 36 kV
Test voltage 40 kV
Total length 410 mm
Size 11
Packaging colour white / green
Standard EN 50365, EN 397

Product 787114 was added to Notepad.

Product 787114 was added to the cart.


back to top