Your dashboard services.
Register to access all tools.

DEHN protects Measuring and Control Systems

BLITZDUCTORconnect

Easy. Safe. Robust.

 

The universal combined arrester protects measuring and control circuits as well as bus and telecommunication systems in industrial environments from damage caused by lightning and surges.

With a high lightning current discharge capacity of 3kA (total) and low protection levels, this new generation of devices is ideally suited for the protection of terminal devices.

 

You need to reliably protect process automation and measuring and control systems in an industrial environment?

The different BLITZDUCTORconnect types and device variants ensure that you always find the right arrester, precisely matched to your requirements. Intrinsically safe signal circuits can be protected with the special Ex-approved range of arresters.

All features at a glance

1 - Release button
For connection line
 
2 - Measuring sockets
For easy maintenance
 
3 - Fail-open failure mode
The signal remains available
 
4 - secR technology
Safe and precise removal of the module
 
5 - Push-in connection terminals
45° inclined, up to 2.5 mm2
 
6 - Earthing contact
35 mm DIN rail
 
7 - Signal disconnection / protection against polarity reversal
Easy maintenance by pulling the arrester module, turning it 180° and plugging it into the base part again. 
 
8 - Remote signalling
Thanks to optional remote signalling transmitter and receiver unit
 
9 - LifeCheck indication
For visual status recognition

Installation is easy

Installed in 5 steps.

Contact

Haben Sie Fragen?

Technischer Support

Phone: +49 9181 906 1750

back to top