Conductor Holders for HVI Conductor in Ex Areas
:quality(98)/www.dehn-international.com/store/f/58194010/HDVORSCHAU/Fangeinrichtung_013_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/58194010/HDVORSCHAU/Fangeinrichtung_013_16-9.jpg)
HVI Conductor for installation in explosion hazardous areas Ex zone 1 (gases, vapours, mists) as well as Ex zone 21 (dusts). The special installation conditions safely prevent electric sparks to neighbouring metal parts when lightning current flows through the HVI Conductor.
Details
:quality(98)/www.dehn-international.com/store/f/58194013/HDVORSCHAU/819135_Hersteller_E.jpg)
:quality(98)/www.dehn-international.com/store/f/58194013/HDVORSCHAU/819135_Hersteller_E.jpg)
:quality(98)/www.dehn-international.com/store/f/58194012/HDVORSCHAU/275420_Zerti_E.jpg)
:quality(98)/www.dehn-international.com/store/f/58194012/HDVORSCHAU/275420_Zerti_E.jpg)
:quality(98)/www.dehn-international.com/store/f/58194011/HDVORSCHAU/275440a2_E.jpg)
:quality(98)/www.dehn-international.com/store/f/58194011/HDVORSCHAU/275440a2_E.jpg)
Part No. 275440 LH ZS 20 EX W70 BP V2A
GTIN 4013364146914, Customs tariff No. (EU): 85389099, Gross weight: 164.60 g, PU: 10.00 pc(s)
PredecessorTechnical data
Material | StSt |
Conductor support Rd | 20 mm |
Distance from wall | 70 mm |
Fixing | [4x] Ø5.1 / [2x] 7 x 10 mm |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 275441 LH ZS 20 EX W200 BP V2A
GTIN 4013364146921, Customs tariff No. (EU): 85389099, Gross weight: 255.60 g, PU: 10.00 pc(s)
Technical data
Material | StSt |
Conductor support Rd | 20 mm |
Distance from wall | 200 mm |
Fixing | [4x] Ø5.1 / [2x] 7 x 10 mm |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 275498 VS EX 500 V2A
GTIN 4013364146945, Customs tariff No. (EU): 85389099, Gross weight: 320.00 g, PU: 10.00 pc(s)
PredecessorTechnical data
Material of brace | StSt |
Fixing | [4x] Ø5.5 / [2x] 7 x 10 mm |
Dimension (l x w x d) | 450 x 30 x 3 mm |
Part No. 275444 LH ZS 20 EX P70 SBB V2A
GTIN 4013364244252, Customs tariff No. (EU): 85389099, Gross weight: 173.20 g, PU: 10.00 pc(s)
Technical data
Material | StSt |
Conductor support Rd | 20 mm |
Distance from wall | 70 mm |
Clamping range of tube | 50-300 mm |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 275442 LH ZS 20 EX P200 SBB V2A
GTIN 4013364146938, Customs tariff No. (EU): 85389099, Gross weight: 264.00 g, PU: 10.00 pc(s)
PredecessorTechnical data
Material | StSt |
Conductor support Rd | 20 mm |
Distance from wall | 200 mm |
Clamping range of tube | 50-300 mm |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |