EaS Configurator: Easy online configuration
:quality(98)/www.dehn-international.com/store/f/60246092/HDVORSCHAU/EuK_Konfigurator_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/60246092/HDVORSCHAU/EuK_Konfigurator_16-9.jpg)
- Easy online selection of the suitable EaS device
- Unique laser marking of the EaS device
- Individual configuration
- Permanent plausibility check in the background
- User-friendly interface
- To start the configuration, simply enter the Variant No., Part No. or Product configuration
Details
:quality(98)/www.dehn-international.com/store/f/60246094/HDVORSCHAU/EuK_Konfigurator_Screen_E.jpg)
:quality(98)/www.dehn-international.com/store/f/60246094/HDVORSCHAU/EuK_Konfigurator_Screen_E.jpg)
:quality(98)/www.dehn-international.com/store/f/60246093/HDVORSCHAU/Laserbeschriftung_CuSeil.jpg)
:quality(98)/www.dehn-international.com/store/f/60246093/HDVORSCHAU/Laserbeschriftung_CuSeil.jpg)
Part No. VGJD2QX EKV3+1 16 G VGJD2QX
GTIN 4013364165373, Customs tariff No. (EU): 85359000, Gross weight: 3.12 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | KKH 20 SK |
Earth cable end | EAS EK FM 12 |
For fixed ball point Ø | 20 mm |
Cable cross-section Cu | 16 mm2 |
Max. short-circuit current Ik 0.5 s | 4.5 kA |
Max. short-circuit current Ik 1 s | 3.2 kA |
Part No. VRDSN66 EKV3+1 25 G VRDSN66
GTIN 4013364163669, Customs tariff No. (EU): 85359000, Gross weight: 3.44 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | KKH 20 SK |
Earth cable end | EAS EK FM 12 |
For fixed ball point Ø | 20 mm |
Cable cross-section Cu | 25 mm2 |
Max. short-circuit current Ik 0.5 s | 7.0 kA |
Max. short-circuit current Ik 1 s | 4.9 kA |
Part No. V3WJMYY EKV3+1 35 G V3WJMYY
GTIN 4013364163676, Customs tariff No. (EU): 85359000, Gross weight: 3.81 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | KKH 20 SK |
Earth cable end | EAS EK FM 12 |
For fixed ball point Ø | 20 mm |
Cable cross-section Cu | 35 mm2 |
Max. short-circuit current Ik 0.5 s | 10.0 kA |
Max. short-circuit current Ik 1 s | 6.9 kA |
Part No. VU8P6LE EKV3+1 50 G VU8P6LE
GTIN 4013364165380, Customs tariff No. (EU): 85359000, Gross weight: 4.53 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | KKH 20 SK |
Earth cable end | EAS EK FM 12 |
For fixed ball point Ø | 20 mm |
Cable cross-section Cu | 50 mm2 |
Max. short-circuit current Ik 0.5 s | 14.0 kA |
Max. short-circuit current Ik 1 s | 9.9 kA |
Part No. VCEY1U6 EKV3+1 70 G VCEY1U6
GTIN 4013364165397, Customs tariff No. (EU): 85359000, Gross weight: 5.50 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | KKH 20 SK |
Earth cable end | EAS EK FM 12 |
For fixed ball point Ø | 20 mm |
Cable cross-section Cu | 70 mm2 |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. VA3926U EKV3+1 95 G VA3926U
GTIN 4013364165403, Customs tariff No. (EU): 85359000, Gross weight: 7.19 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | KKH 20 SK |
Earth cable end | EAS EK FM 12 |
For fixed ball point Ø | 20 mm |
Cable cross-section Cu | 95 mm2 |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. VAB3PJV EKV3+1 120 G VAB3PJV
GTIN 4013364165410, Customs tariff No. (EU): 85359000, Gross weight: 8.18 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | KKH 20 SK |
Earth cable end | EAS EK FM 12 |
For fixed ball point Ø | 20 mm |
Cable cross-section Cu | 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. V1KPXFR EKV3+1 150 G V1KPXFR
GTIN 4013364165427, Customs tariff No. (EU): 85359000, Gross weight: 10.23 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | KKH 25 SK |
Earth cable end | EAS EK FM 12 |
For fixed ball point Ø | 25 mm |
Cable cross-section Cu | 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. VD28FAD EKV3+1 50 R VD28FAD
GTIN 4013364165434, Customs tariff No. (EU): 85359000, Gross weight: 4.11 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | KKH 20 SK |
Earth cable end | EAS EK FM 12 |
For fixed ball point Ø | 20 mm |
Cable cross-section Cu | 50/25 mm2 |
Max. short-circuit current Ik 0.5 s | 14.0 kA |
Max. short-circuit current Ik 1 s | 9.9 kA |
Part No. VQYP8B2 EKV3+1 70 R VQYP8B2
GTIN 4013364163195, Customs tariff No. (EU): 85359000, Gross weight: 7.63 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | KKH 20 SK |
Earth cable end | EAS EK FM 12 |
For fixed ball point Ø | 20 mm |
Cable cross-section Cu | 70/35 mm2 |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. V5SVXPH EKV3+1 95 R V5SVXPH
GTIN 4013364164727, Customs tariff No. (EU): 85359000, Gross weight: 6.71 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | KKH 20 SK |
Earth cable end | EAS EK FM 12 |
For fixed ball point Ø | 20 mm |
Cable cross-section Cu | 95/35 mm2 |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. VTSY9XH EKV3+1 120 R VTSY9XH
GTIN 4013364163621, Customs tariff No. (EU): 85359000, Gross weight: 6.78 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | KKH 20 SK |
Earth cable end | EAS EK FM 12 |
For fixed ball point Ø | 20 mm |
Cable cross-section Cu | 120/50 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. VHBWUNH EKV3+1 150 R VHBWUNH
GTIN 4013364163645, Customs tariff No. (EU): 85359000, Gross weight: 8.24 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | KKH 25 SK |
Earth cable end | EAS EK FM 12 |
For fixed ball point Ø | 25 mm |
Cable cross-section Cu | 150/50 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. V8MCNWM EKV3+1 16 G V8MCNWM
GTIN 4013364165441, Customs tariff No. (EU): 85359000, Gross weight: 4.61 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 25 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 16 mm2 |
Max. short-circuit current Ik 0.5 s | 4.5 kA |
Max. short-circuit current Ik 1 s | 3.2 kA |
Part No. V8VF7CP EKV3+1 25 G V8VF7CP
GTIN 4013364165458, Customs tariff No. (EU): 85359000, Gross weight: 4.66 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 25 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 25 mm2 |
Max. short-circuit current Ik 0.5 s | 7.0 kA |
Max. short-circuit current Ik 1 s | 4.9 kA |
Part No. V5VN56Z EKV3+1 35 G V5VN56Z
GTIN 4013364165465, Customs tariff No. (EU): 85359000, Gross weight: 4.98 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 25 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 35 mm2 |
Max. short-circuit current Ik 0.5 s | 10.0 kA |
Max. short-circuit current Ik 1 s | 6.9 kA |
Part No. VPH98CT EKV3+1 50 G VPH98CT
GTIN 4013364165472, Customs tariff No. (EU): 85359000, Gross weight: 5.75 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 25 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 50 mm2 |
Max. short-circuit current Ik 0.5 s | 14.0 kA |
Max. short-circuit current Ik 1 s | 9.9 kA |
Part No. VMLM2BZ EKV3+1 70 G VMLM2BZ
GTIN 4013364165489, Customs tariff No. (EU): 85359000, Gross weight: 6.91 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 25 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 70 mm2 |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. VE9HQHJ EKV3+1 95 G VE9HQHJ
GTIN 4013364165496, Customs tariff No. (EU): 85359000, Gross weight: 8.29 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 25 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 95 mm2 |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. VKZLVU3 EKV3+1 120 G VKZLVU3
GTIN 4013364165502, Customs tariff No. (EU): 85359000, Gross weight: 9.28 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 25 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. VMBDCM1 EKV3+1 50 R VMBDCM1
GTIN 4013364165519, Customs tariff No. (EU): 85359000, Gross weight: 5.25 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 25 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 50/25 mm2 |
Max. short-circuit current Ik 0.5 s | 14.0 kA |
Max. short-circuit current Ik 1 s | 9.9 kA |
Part No. V4RJ7A2 EKV3+1 70 R V4RJ7A2
GTIN 4013364165526, Customs tariff No. (EU): 85359000, Gross weight: 5.92 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 25 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 70/35 mm2 |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. VRAB9WB EKV3+1 95 R VRAB9WB
GTIN 4013364165533, Customs tariff No. (EU): 85359000, Gross weight: 7.10 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 25 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 95/35 mm2 |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. VACNLP8 EKV3+1 120 R VACNLP8
GTIN 4013364165540, Customs tariff No. (EU): 85359000, Gross weight: 7.89 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 25 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 120/50 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. VE5E8FZ EKV1+1 16 VE5E8FZ
GTIN 4013364165557, Customs tariff No. (EU): 85359000, Gross weight: 3.67 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | PSK 4 30 SQL |
Earth cable end | EFK FL40 SKN |
Clamping range Ø | 4 ... 30 mm |
Cable cross-section Cu | 16 mm2 |
Max. short-circuit current Ik 0.5 s | 4.5 kA |
Max. short-circuit current Ik 1 s | 3.2 kA |
Part No. VF33XR2 EKV1+1 25 VF33XR2
GTIN 4013364165564, Customs tariff No. (EU): 85359000, Gross weight: 10.00 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | PSK 4 30 SQL |
Earth cable end | EFK FL40 SKN |
Clamping range Ø | 4 ... 30 mm |
Cable cross-section Cu | 25 mm2 |
Max. short-circuit current Ik 0.5 s | 7.0 kA |
Max. short-circuit current Ik 1 s | 4.9 kA |
Part No. V43FCV8 EKV1+1 35 V43FCV8
GTIN 4013364165571, Customs tariff No. (EU): 85359000, Gross weight: 4.58 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | PSK 4 30 SQL |
Earth cable end | EFK FL40 SKN |
Clamping range Ø | 4 ... 30 mm |
Cable cross-section Cu | 35 mm2 |
Max. short-circuit current Ik 0.5 s | 10.0 kA |
Max. short-circuit current Ik 1 s | 6.9 kA |
Part No. V2KWXUL EKV1+1 50 V2KWXUL
GTIN 4013364165588, Customs tariff No. (EU): 85359000, Gross weight: 5.46 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | PSK 4 30 SQL |
Earth cable end | EFK FL40 SKN |
Clamping range Ø | 4 ... 30 mm |
Cable cross-section Cu | 50 mm2 |
Max. short-circuit current Ik 0.5 s | 14.0 kA |
Max. short-circuit current Ik 1 s | 9.9 kA |
Part No. VRP32FL EKV1+1 70 VRP32FL
GTIN 4013364165595, Customs tariff No. (EU): 85359000, Gross weight: 6.59 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | PSK 4 30 SQL |
Earth cable end | EFK FL40 SKN |
Clamping range Ø | 4 ... 30 mm |
Cable cross-section Cu | 70 mm2 |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. V2WPYVF EKV1+1 95 V2WPYVF
GTIN 4013364165601, Customs tariff No. (EU): 85359000, Gross weight: 8.44 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | PSK 10 65 SQL |
Earth cable end | UEK 30 HG |
Clamping range Ø | 10 ... 65 mm |
Cable cross-section Cu | 95 mm2 |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. VG4GXHQ EKV1+1 120 VG4GXHQ
GTIN 4013364165618, Customs tariff No. (EU): 85359000, Gross weight: 9.78 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | PSK 10 65 SQL |
Earth cable end | UEK 30 HG |
Clamping range Ø | 10 ... 65 mm |
Cable cross-section Cu | 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. VMZDL8N EKV1+1 16 VMZDL8N
GTIN 4013364165625, Customs tariff No. (EU): 85359000, Gross weight: 2.87 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 30 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 16 mm2 |
Max. short-circuit current Ik 0.5 s | 4.5 kA |
Max. short-circuit current Ik 1 s | 3.2 kA |
Part No. VB1DETL EKV1+1 25 VB1DETL
GTIN 4013364165632, Customs tariff No. (EU): 85359000, Gross weight: 3.19 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 30 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 25 mm2 |
Max. short-circuit current Ik 0.5 s | 7.0 kA |
Max. short-circuit current Ik 1 s | 4.9 kA |
Part No. V8PPJEF EKV1+1 35 V8PPJEF
GTIN 4013364165649, Customs tariff No. (EU): 85359000, Gross weight: 4.14 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 30 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 35 mm2 |
Max. short-circuit current Ik 0.5 s | 10.0 kA |
Max. short-circuit current Ik 1 s | 6.9 kA |
Part No. VQY44GL EKV1+1 50 VQY44GL
GTIN 4013364165656, Customs tariff No. (EU): 85359000, Gross weight: 4.66 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 30 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 50 mm2 |
Max. short-circuit current Ik 0.5 s | 14.0 kA |
Max. short-circuit current Ik 1 s | 9.9 kA |
Part No. VFZ17TJ EKV1+1 70 VFZ17TJ
GTIN 4013364165663, Customs tariff No. (EU): 85359000, Gross weight: 6.15 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 30 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 70 mm2 |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. VWBDMPS EKV1+1 95 VWBDMPS
GTIN 4013364165670, Customs tariff No. (EU): 85359000, Gross weight: 7.59 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 30 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 95 mm2 |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. V3CM9FR EKV1+1 120 V3CM9FR
GTIN 4013364165687, Customs tariff No. (EU): 85359000, Gross weight: 8.80 kg, PU: 1.00 pc(s)
Technical data
Phase cable end | UK 25 SQ |
Earth cable end | UEK 30 HG |
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Cable cross-section Cu | 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |